Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | CC2590RGVR | ACTIVE | -40 to 85 | 1.55 | 1ku | VQFN (RGV) | 16 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | CC2590RGVRG4 | ACTIVE | -40 to 85 | 1.55 | 1ku | VQFN (RGV) | 16 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | CC2590RGVT | ACTIVE | -40 to 85 | 1.80 | 1ku | VQFN (RGV) | 16 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | CC2590RGVTG4 | ACTIVE | -40 to 85 | 1.80 | 1ku | VQFN (RGV) | 16 | View | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 931 | 17 Sep 2008 |
Application Notes (10)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 266 | 13 Mar 2013 | 1,253 | |||
| 138 | 12 Feb 2013 | 8,408 | |||
| 126 | 12 Oct 2011 | 2,849 | |||
| 451 | 28 Jul 2011 | 1,130 | |||
| 1883 | 14 Oct 2010 | 5,330 | |||
| 1836 | 06 Oct 2010 | 11,027 | |||
| 2252 | 26 Aug 2010 | 8,937 | |||
| 327 | 16 Dec 2009 | 3,925 | |||
| 216 | 09 Nov 2009 | 2,207 | |||
| 792 | 08 Oct 2009 | 1,359 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| WMV | 17015 | 15 Sep 2010 | 168 | |
| WMV | 16952 | 13 May 2010 | 179 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| PurePath Wireless Development Kit | CC85XXDK | Development Kits |
| PurePath Wireless Headset Development Kit | CC85XXDK-HEADSET | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| IEEE802.15.4 Medium Access control (MAC) software stack | TIMAC | Software Libraries |
Reference Designs (3)
| Description | Part # | Company |
|---|---|---|
| CC2541-CC2590EM Reference Design | CC2541-CC2590EM-RD | Texas Instruments |
| CC85XX-CC2590 Antenna Diversity Reference Design | CC85XX-CC2590-DIV-RD | Texas Instruments |
| CC85XX-CC2590EM Reference Design | CC85XX-CC2590EM-RD | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to TI Bluetooth Low Energy | Recorded Content | On Demand |
See More Training & Events

Cart 