Datasheet
- CC2591 2.4 GHz RF Front End (Rev. A)
(PDF , 880 KB) 10 Jun 2008 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (6)
| Name | Part# | Type |
|---|---|---|
| CC2520 Evaluation Module Kit | CC2520EMK | Daughter Cards |
| CC2520-CC2591EMK Evaluation Module Kit | CC2520-CC2591EMK | Daughter Cards |
| CC2530-CC2591 Evaluation Module Kit | CC2530-CC2591EMK | Daughter Cards |
| CC2531 USB Evaluation Module Kit | CC2531EMK | Daughter Cards |
| CC2530 Development Kit | CC2530DK | Development Kits |
| CC2530 ZigBee Development Kit | CC2530ZDK | Development Kits |
Software (4)
| Name | Part# | Type |
|---|---|---|
| IEEE802.15.4 Medium Access control (MAC) software stack | TIMAC | Software Libraries |
| SimpliciTI Compliant Protocol Stack | SIMPLICITI | Software Libraries |
|
CC2520 Software Examples (Rev. B) (ZIP 678 KB ) 732 views, 05 Nov 2009 |
||
|
CC2430 Software Examples (Rev. F) (ZIP 743 KB ) 356 views, 31 Aug 2009 |
||
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | CC2591RGVR | ACTIVE | -40 to 85 | 1.75 | 1ku | VQFN (RGV) | 16 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | | CC2591RGVRG4 | ACTIVE | -40 to 85 | 1.75 | 1ku | VQFN (RGV) | 16 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | | CC2591RGVT | ACTIVE | -40 to 85 | 2.05 | 1ku | VQFN (RGV) | 16 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | CC2591RGVTG4 | ACTIVE | -40 to 85 | 2.05 | 1ku | VQFN (RGV) | 16 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 880 | 10 Jun 2008 |
Application Notes (12)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 138 | 12 Feb 2013 | 8,491 | |||
| 126 | 12 Oct 2011 | 2,833 | |||
| 1883 | 14 Oct 2010 | 5,330 | |||
| 1836 | 06 Oct 2010 | 11,024 | |||
| 2252 | 26 Aug 2010 | 8,927 | |||
| 369 | 08 Jan 2010 | 1,326 | |||
| 327 | 16 Dec 2009 | 3,935 | |||
| 216 | 09 Nov 2009 | 2,212 | |||
| 792 | 08 Oct 2009 | 1,374 | |||
| Multiple Files | 13 Oct 2008 | 553 | |||
| 69 | 30 Sep 2008 | 562 | |||
| 209 | 15 Jul 2008 | 606 |
User Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| ZIP | 1136 | 18 Nov 2009 | 2,530 | |
| 522 | 05 Nov 2009 | 2,333 | ||
| 706 | 31 Aug 2009 | 597 |
Selection & Solution Guides (3)
Reference Designs (4)
| Description | Part # | Company |
|---|---|---|
| CC2430-CC2591EM Reference Design | CC2430-CC2591EM_RD | Texas Instruments |
| CC2520-CC2591EM Reference Design | CC2520-CC2591EM_RD | Texas Instruments |
| CC2530-CC2591EM Reference Design | CC2530-CC2591EM-RD | Texas Instruments |
| CC2591EM Reference Design | CC2591EM_REFDES | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to TI Bluetooth Low Energy | Recorded Content | On Demand |
See More Training & Events

Cart 