Datasheet
- SimpleLink™ Wi-Fi® CC3000 module by LS Research
(PDF , 41 KB) 13 Dec 2011 - View All Technical Documents
-
LSR TiWi-SL Transciever Module Datasheet
(PDF 868 KB)
2012
Order Online
| Distributor | TI Part # | 3rd Party Part # | Status | Order |
| Arrow | CC3000-TiWi-SL | 450-0067 | ACTIVE | Order Online |
| Avnet | CC3000-TiWi-SL | 450-0067 | ACTIVE | Order Online |
| Digikey | CC3000-TiWi-SL | 450-0067 | PREVIEW | |
| Mouser | CC3000-TiWi-SL | 450-0067 | ACTIVE | Order Online |
Disclaimer
All content in and linked to this product brief is provided by TI "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warrant any of the third party products or services referenced on this product brief. This information is provided subject to TIs Terms of Use.
The full specification and purchasing of the CC3000-TiWi-SL can be found on LSRs website (www.lsr.com/tiwi-sl).
More information on TI’s wireless platform solutions can be found on TI's Wireless Connectivity Wiki (www.ti.com/connectivitywiki).
Device Uses
- Automation
- Home Security / Surveillance
- Network Appliance
- Fitness / Health / Medical
All trademarks are the property of their respective owners.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| CC3000-TYPEVK | SimpleLink WiFi Module from Murata | Mesh and IP Networks - Wi-Fi (IEEE 802.11 / WLAN) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| WL1271-TIWI | WLAN 802.11 b/g/n & Bluetooth v2.1+EDR Transceiver from LS Research | Mesh and IP Networks - Wi-Fi (IEEE 802.11 / WLAN) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| WL1271-TYPETN | WLAN 802.11 b/g/n and Bluetooth® v4.0 BLE Module from Murata | Mesh and IP Networks - Wi-Fi (IEEE 802.11 / WLAN) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 41 | 13 Dec 2011 |
Tools & Software
Design Kits & Evaluation Modules (7)
| Name | Part# | Type |
|---|---|---|
| LM3S9B96 Development Kit | DK-LM3S9B96 | Development Boards/EVMs |
| LM4F232 USB+CAN Evaluation Kits | EK-LM4F232 | Development Boards/EVMs |
| MSP-EXP430FR5739 Experimenter Board | MSP-EXP430FR5739 | Development Boards/EVMs |
| Murata Type VK SimpleLink WiFi evaluation module | CC3000TYPEVKEM | Development Boards/EVMs |
| CC3000 FRAM Evaluation Module Kit | CC3000-FRAM-EMK | Development Platforms |
| LSR SimpleLink Wi-Fi CC3000 FRAM Evaluation Module Kit | CC3000FRAMEMK-L | Development Platforms |
| CC3000 WiFi Software, Kits and Documentation | CC3000-PLATFORM | Other |



