Datasheet
- SimpleLink™ Wi-Fi® CC3000 module by LS Research
(PDF , 41 KB) 13 Dec 2011 - View All Technical Documents
-
LSR TiWi-SL Transciever Module Datasheet
(PDF 868 KB)
2012
Order Online
| Distributor | TI Part # | 3rd Party Part # | Status | Order |
| Arrow | CC3000-TiWi-SL | 450-0067 | ACTIVE | Order Online |
| Avnet | CC3000-TiWi-SL | 450-0067 | ACTIVE | Order Online |
| Digikey | CC3000-TiWi-SL | 450-0067 | PREVIEW | |
| Mouser | CC3000-TiWi-SL | 450-0067 | ACTIVE | Order Online |
Disclaimer
All content in and linked to this product brief is provided by TI "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warrant any of the third party products or services referenced on this product brief. This information is provided subject to TIs Terms of Use.
The full specification and purchasing of the CC3000-TiWi-SL can be found on LSRs website (www.lsr.com/tiwi-sl).
More information on TI’s wireless platform solutions can be found on TI's Wireless Connectivity Wiki (www.ti.com/connectivitywiki).
Device Uses
- Automation
- Home Security / Surveillance
- Network Appliance
- Fitness / Health / Medical
All trademarks are the property of their respective owners.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| CC3000-TYPEVK | SimpleLink WiFi Module from Murata | Mesh and IP Networks - Wi-Fi (IEEE 802.11 / WLAN) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| WL1271-TIWI | WLAN 802.11 b/g/n & Bluetooth v2.1+EDR Transceiver from LS Research | Mesh and IP Networks - Wi-Fi (IEEE 802.11 / WLAN) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| WL1271-TYPETN | WLAN 802.11 b/g/n and Bluetooth® v4.0 BLE Module from Murata | Mesh and IP Networks - Wi-Fi (IEEE 802.11 / WLAN) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 41 | 13 Dec 2011 |
Tools & Software
Design Kits & Evaluation Modules (7)
| Name | Part# | Type |
|---|---|---|
| CC3000 WiFi Software, Kits and Documentation | CC3000-PLATFORM | Development Kits |
| LSR SimpleLink Wi-Fi CC3000 FRAM Evaluation Module Kit | CC3000FRAMEMK-L | Development Kits |
| LM3S9B96 Development Kit | DK-LM3S9B96 | Evaluation Modules & Boards |
| LM4F232 USB+CAN Evaluation Kits | EK-LM4F232 | Evaluation Modules & Boards |
| LSR TiWi SL SimpleLink WiFi evaluation module | CC3000TIWISLEM | Evaluation Modules & Boards |
| MSP-EXP430FR5739 Experimenter Board | MSP-EXP430FR5739 | Evaluation Modules & Boards |
| Murata Type VK SimpleLink WiFi evaluation module | CC3000TYPEVKEM | Evaluation Modules & Boards |
Software (25)
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to TI Bluetooth Low Energy | Recorded Content | On Demand |
See More Training & Events

Cart 