Datasheet
- SimpleLink™ Wi-Fi® CC3000 module by Murata
(PDF , 41 KB) 13 Dec 2011 - View All Technical Documents
-
Murata CC3000-TypeVK Transciever Module Datasheet
(PDF 868 KB)
6 Jan 2012
Disclaimer
All content in and linked to this product brief is provided by TI "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warrant any of the third party products or services referenced on this product brief. This information is provided subject to TIs Terms of Use.
The full specification and purchasing of the CC3000-TypeVK can be found on Muratas website (http://www.murata-ws.com/type-vk.htm).
More information on TI’s wireless platform solutions can be found on TI's Wireless Connectivity Wiki (www.ti.com/connectivitywiki).
Software & Tools
Design Kits & Evaluation Modules (6)
| Name | Part# | Type |
|---|---|---|
| CC3000 WiFi Software, Kits and Documentation | CC3000-PLATFORM | Development Kits |
| LM4F232 USB+CAN Evaluation Kits | EK-LM4F232 | Development Kits |
| Murata SimpleLink Wi-Fi CC3000 FRAM Evaluation Module Kit | CC3000FRAMEMK-M | Development Kits |
| LM3S9B96 Development Kit | DK-LM3S9B96 | Evaluation Modules & Boards |
| MSP-EXP430FR5739 Experimenter Board | MSP-EXP430FR5739 | Evaluation Modules & Boards |
| Murata Type VK SimpleLink WiFi evaluation module | CC3000TYPEVKEM | Evaluation Modules & Boards |
Software (25)
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| CC3000-TIWI-SL | SimpleLink WiFi Module from LS Research | Wireless Connectivity - Wi-Fi (IEEE 802.11 / WLAN) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| WL1271-TYPETN | WLAN 802.11 b/g/n and Bluetooth® v4.0 BLE Module from Murata | Wireless Connectivity - Wi-Fi (IEEE 802.11 / WLAN) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 41 | 13 Dec 2011 |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| SimpleLink™ Wi-Fi® CC3000 Boosterpack Reference Design | CC3000BOOST-RD | Texas Instruments |
Related End Equipment
- Automation
- Home Security / Surveillance
- Network Appliance
- Fitness / Health
All trademarks are the property of their respective owners.
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 