Datasheet
- SimpleLink™ Wi-Fi® CC3000 module by Murata
(PDF , 41 KB) 13 Dec 2011 - View All Technical Documents
-
Murata CC3000-TypeVK Transciever Module Datasheet
(PDF 868 KB)
6 Jan 2012
Disclaimer
All content in and linked to this product brief is provided by TI "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warrant any of the third party products or services referenced on this product brief. This information is provided subject to TIs Terms of Use.
The full specification and purchasing of the CC3000-TypeVK can be found on Muratas website (http://www.murata-ws.com/type-vk.htm).
More information on TI’s wireless platform solutions can be found on TI's Wireless Connectivity Wiki (www.ti.com/connectivitywiki).
Device Uses
- Automation
- Home Security / Surveillance
- Network Appliance
- Fitness / Health
All trademarks are the property of their respective owners.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| CC3000-TIWI-SL | SimpleLink WiFi Module from LS Research | Mesh and IP Networks - Wi-Fi (IEEE 802.11 / WLAN) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| WL1271-TIWI | WLAN 802.11 b/g/n & Bluetooth v2.1+EDR Transceiver from LS Research | Mesh and IP Networks - Wi-Fi (IEEE 802.11 / WLAN) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| WL1271-TYPETN | WLAN 802.11 b/g/n and Bluetooth® v4.0 BLE Module from Murata | Mesh and IP Networks - Wi-Fi (IEEE 802.11 / WLAN) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 41 | 13 Dec 2011 |
Tools & Software
Design Kits & Evaluation Modules (8)
| Name | Part# | Type |
|---|---|---|
| LM3S9B96 Development Kit | DK-LM3S9B96 | Development Boards/EVMs |
| LM4F232 USB+CAN Evaluation Kits | EK-LM4F232 | Development Boards/EVMs |
| LSR TiWi SL SimpleLink WiFi evaluation module | CC3000TIWISLEM | Development Boards/EVMs |
| MSP-EXP430FR5739 Experimenter Board | MSP-EXP430FR5739 | Development Boards/EVMs |
| Murata Type VK SimpleLink WiFi evaluation module | CC3000TYPEVKEM | Development Boards/EVMs |
| CC3000 FRAM Evaluation Module Kit | CC3000-FRAM-EMK | Development Platforms |
| Murata SimpleLink Wi-Fi CC3000 FRAM Evaluation Module Kit | CC3000FRAMEMK-M | Development Platforms |
| CC3000 WiFi Software, Kits and Documentation | CC3000-PLATFORM | Other |



