Datasheet
- CC430F614x, CC430F514x, CC430F512x SoC With RF Core (Rev. A)
(PDF , 1196 KB) 27 Feb 2013 - CC430F6143 Device Erratasheet (Rev. D)
(PDF , 203 KB) 08 Apr 2013 - CC430 Family User's Guide (Rev. E)
(PDF , 4628 KB) 14 Jan 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | CC430F6143IRGCR | ACTIVE | 3.00 | 1ku | VQFN (RGC) | 64 | View | 2000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | CC430F6143IRGCT | ACTIVE | 3.00 | 1ku | VQFN (RGC) | 64 | View | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS62730 | Step Down Converter with Bypass Mode for Ultra Low Power Wireless Applications | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | The TPS62730, step down converter with bypass mode, is optimized for low power wireless systems and saves 20-30% power drawn from the supply without compromising RF performance. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1196 | 27 Feb 2013 |
Application Notes (29)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1016 | 22 Feb 2013 | 5,906 | |||
| 138 | 12 Feb 2013 | 7,651 | |||
| 475 | 05 Oct 2012 | 3,987 | |||
| 117 | 07 Sep 2012 | 2,537 | |||
| Multiple Files | 10 Jul 2012 | 1,274 | |||
| Multiple Files | 25 Jun 2012 | 2,839 | |||
| 532 | 08 Mar 2012 | 1,748 | |||
| 126 | 12 Oct 2011 | 2,858 | |||
| 369 | 30 Aug 2011 | 2,753 | |||
| 4622 | 05 Jul 2011 | 2,065 | |||
| Multiple Files | 20 May 2011 | 830 | |||
| 1836 | 06 Oct 2010 | 10,667 | |||
| 685 | 14 Sep 2010 | 1,832 | |||
| 2252 | 26 Aug 2010 | 8,809 | |||
| 112 | 25 Aug 2010 | 1,127 | |||
| 89 | 10 Mar 2010 | 967 | |||
| 264 | 28 Jan 2010 | 1,274 | |||
| 65 | 25 Jan 2010 | 1,117 | |||
| 55 | 27 Oct 2009 | 1,680 | |||
| Multiple Files | 18 Sep 2009 | 1,927 | |||
| 223 | 11 Sep 2009 | 2,078 | |||
| 832 | 20 Aug 2009 | 1,943 | |||
| 96 | 20 Aug 2009 | 1,612 | |||
| 359 | 19 Aug 2009 | 1,152 | |||
| 607 | 15 Apr 2008 | 2,081 | |||
| Multiple Files | 21 Dec 2007 | 3,810 | |||
| 364 | 20 Dec 2006 | 1,744 | |||
| 260 | 01 Feb 2006 | 2,543 | |||
| 358 | 01 Feb 2006 | 1,258 |
User Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 7001 | 15 Apr 2013 | 42,480 | ||
| 4628 | 14 Jan 2013 | 7,413 |
Software & Tools
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| CC430 Wireless Development Tool | EM430F6147RF900 | Evaluation Modules & Boards |
| Sub-1 GHz RF Spectrum Analyzer Tool | MSP-SA430-SUB1GHZ | Evaluation Modules & Boards |
Software (6)
| Name | Part# | Type |
|---|---|---|
| Advanced Encryption Standard | AES-128 | Software Codecs |
| Data Encryption Standard | DES_102612 | Software Codecs |
| Secure Hash Standard | SAH-256 | Software Codecs |
| MSP430Ware | MSP430WARE | Software Libraries |
|
CC430F614x Code Examples (Rev. B) (ZIP 241 KB ) 242 views, 21 Jan 2013 |
||
|
CC430 RF Code Examples (Also See CC430 RF Examples App Note SLAA465) (Rev. A) (ZIP 1280 KB ) 1,169 views, 10 Jul 2012 |
||
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Adding Bluetooth to MCU-Based Systems | Recorded Content | On Demand |
| MSP430 How To Series - Clock System | Recorded Content | On Demand |
| Intro to Motors & Motor Control: Brushless DC Motors | Recorded Content | On Demand |
| Intro to Motors & Motor Control: PMS Motors | Recorded Content | On Demand |
| Intro to Motors & Motor Control: AC Induction | Recorded Content | On Demand |
See More Training & Events

Cart 