Datasheet
- CC430F614x, CC430F514x, CC430F512x SoC With RF Core (Rev. A)
(PDF , 1196 KB) 27 Feb 2013 - CC430F6145 Device Erratasheet (Rev. G)
(PDF , 209 KB) 31 Jul 2013 - CC430 Family User's Guide (Rev. E)
(PDF , 4628 KB) 14 Jan 2013 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| CC430 Wireless Development Tool | EM430F6147RF900 | Evaluation Modules & Boards |
| Sub-1 GHz RF Spectrum Analyzer Tool | MSP-SA430-SUB1GHZ | Evaluation Modules & Boards |
Software (7)
| Name | Part# | Type |
|---|---|---|
| ULP (Ultra-Low Power) Advisor | ULPADVISOR | Application Software & Frameworks |
| Advanced Encryption Standard | AES-128 | Software Codecs |
| Data Encryption Standard | DES_102612 | Software Codecs |
| Secure Hash Standard | SAH-256 | Software Codecs |
| MSP430Ware | MSP430WARE | Software Libraries |
|
CC430F614x Code Examples (Rev. C) (ZIP 233 KB ) 827 views, 23 May 2013 |
||
|
CC430 RF Code Examples (Also See CC430 RF Examples App Note SLAA465) (Rev. A) (ZIP 1280 KB ) 1,314 views, 10 Jul 2012 |
||
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) for MSP430 | CCSTUDIO-MSP430 | SW Development Tools, IDEs, Compilers |
| IAR Embedded Workbench Kickstart - Free 4KB IDE | IAR-KICKSTART | SW Development Tools, IDEs, Compilers |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | CC430F6145IRGCR | ACTIVE | 3.10 | 1ku | VQFN (RGC) | 64 | View | 2000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | CC430F6145IRGCT | ACTIVE | 3.10 | 1ku | VQFN (RGC) | 64 | View | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS62730 | Step Down Converter with Bypass Mode for Ultra Low Power Wireless Applications | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | The TPS62730, step down converter with bypass mode, is optimized for low power wireless systems and saves 20-30% power drawn from the supply without compromising RF performance. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1196 | 27 Feb 2013 |
Application Notes (29)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1016 | 22 Feb 2013 | 4,670 | |||
| 138 | 12 Feb 2013 | 7,158 | |||
| Multiple Files | 05 Oct 2012 | 3,220 | |||
| 117 | 07 Sep 2012 | 2,300 | |||
| Multiple Files | 10 Jul 2012 | 1,568 | |||
| Multiple Files | 25 Jun 2012 | 3,080 | |||
| 532 | 08 Mar 2012 | 1,716 | |||
| 126 | 12 Oct 2011 | 2,467 | |||
| 369 | 30 Aug 2011 | 2,259 | |||
| 4622 | 05 Jul 2011 | 1,768 | |||
| Multiple Files | 20 May 2011 | 1,292 | |||
| 1836 | 06 Oct 2010 | 9,047 | |||
| 685 | 14 Sep 2010 | 1,547 | |||
| 2252 | 26 Aug 2010 | 7,392 | |||
| 112 | 25 Aug 2010 | 1,364 | |||
| 89 | 10 Mar 2010 | 1,015 | |||
| 264 | 28 Jan 2010 | 1,444 | |||
| 65 | 25 Jan 2010 | 1,247 | |||
| 55 | 27 Oct 2009 | 1,636 | |||
| Multiple Files | 18 Sep 2009 | 2,085 | |||
| 223 | 11 Sep 2009 | 1,757 | |||
| 832 | 20 Aug 2009 | 1,709 | |||
| 96 | 20 Aug 2009 | 1,838 | |||
| 359 | 19 Aug 2009 | 1,185 | |||
| 607 | 15 Apr 2008 | 2,203 | |||
| Multiple Files | 21 Dec 2007 | 2,931 | |||
| 364 | 20 Dec 2006 | 1,574 | |||
| 260 | 01 Feb 2006 | 2,754 | |||
| 358 | 01 Feb 2006 | 1,359 |
User Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6204 | 17 Sep 2013 | 37,012 | ||
| 4628 | 14 Jan 2013 | 6,803 |
Support & Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Getting Started with the Stellaris EK-LM4F120XL LaunchPad Workshop
The workshop is a free, online, in-depth, hands-on introduction into Stellaris LM4F basics. |
On-Line Training | On Demand |
|
Adding Bluetooth to MCU-Based Systems
Quickly and easily add Bluetooth (and ANT) technology to systems using MSP430™. |
On-Line Training | On Demand |
|
Introduction to the TI-RTOS Kernel 2 day Workshop
This workshop will cover ALL of the basics of using the TI-RTOS kernel (SYS/BIOS) |
Multi-Day Workshops | Tue, 22 Oct 2013 - Wed, 13 Nov 2013 |
|
Quick Start Programming on the MSP430 LaunchPad Workshop
The Getting Started with the MSP430 LaunchPad Workshop is an in-depth introduction into MSP430 basics. |
1-Day Workshops | Fri, 25 Oct 2013 - Wed, 06 Nov 2013 |
|
Perpetually Powered Energy Harvesting Systems Using the MSP430 MCU
Modern ultra-low power microcontrollers such as the TI MSP430 consume so little energy that batteries aren’t necessary... |
On-Line Training | On Demand |

Cart 