Datasheet
- 2.4 GHz RF SoC For Wireless Digital Audio Streaming (Rev. E)
(PDF , 771 KB) 19 Dec 2011 - View All Technical Documents
Device Uses
- Wireless high-quality digital audio
- Wireless point-to-point audio link
- Wireless (USB) headphones / headsets
- Wireless (USB) loudspeakers
- Wireless (USB) microphones
- Wireless 2.1 speaker systems
- CC852x supports up to 2 channels
- CC853x supports up to 4 channels
- CC85x1 supports USB
PurePath™ is a trademark for Texas Instruments
All other trademarks are the property of their respective owners.
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | CC8531RHAR | ACTIVE | -40 to 85 | 2.95 | 1ku | VQFN (RHA) | 40 | View | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | CC8531RHAT | ACTIVE | -40 to 85 | 3.40 | 1ku | VQFN (RHA) | 40 | View | 250 | 319 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 771 | 19 Dec 2011 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 805 | 26 Oct 2011 | 2,679 | |||
| Multiple Files | 26 Jul 2011 | 793 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| PurePath Wireless Development Kit | CC85XXDK | Development Boards/EVMs |
| PurePath Wireless Headset Development Kit | CC85XXDK-HEADSET | Development Boards/EVMs |
Software & Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| PurePath Wireless Commander | PUREPATH-WL-CMD | Software Tools |
| PurePath Wireless Configurator v1.3.0 | PUREPATH-WL-CFG | Software Tools |
Reference Designs (3)
| Description | Part# | Company |
|---|---|---|
| CC8521 and CC8531 USB Dongle Reference Design | CC85X1USB-RD | Texas Instruments |
| CC85XX-CC2590 Antenna Diversity Reference Design | CC85XX-CC2590-DIV-RD | Texas Instruments |
| CC85XX-CC2590EM Reference Design | CC85XX-CC2590EM-RD | Texas Instruments |



