Product details

Technology family CD4000 Supply voltage (min) (V) 3 Supply voltage (max) (V) 18 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 6.8 IOH (max) (mA) -6.8 Input type Schmitt-Trigger Output type Push-Pull Features Standard speed (tpd > 50ns) Data rate (max) (Mbps) 8 Rating Automotive Operating temperature range (°C) -40 to 125
Technology family CD4000 Supply voltage (min) (V) 3 Supply voltage (max) (V) 18 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 6.8 IOH (max) (mA) -6.8 Input type Schmitt-Trigger Output type Push-Pull Features Standard speed (tpd > 50ns) Data rate (max) (Mbps) 8 Rating Automotive Operating temperature range (°C) -40 to 125
SOIC (D) 14 51.9 mm² 8.65 x 6
  • Qualified for Automotive Applications
  • Schmitt-Trigger Action on Each Input With No External Components
  • Hysteresis Voltage Typically 0.9 V at VDD = 5 V and 2.3 V at VDD = 10 V
  • Noise Immunity Greater Than 50%
  • No Limit on Input Rise and Fall Times
  • Standardized, Symmetrical Output Characteristics
  • 100% Tested for Quiescent Current at 20 V
  • Maximum Input Current of 1µA at 18 V Over Full Package Temperature Range, 100 nA at 18 V and 25°C
  • 5-V, 10-V, and 15-V Parametric Ratings
  • ESD Protection Level Per AEC-Q100 Classification
    • 2000-V (H2) Human-Body Model
    • 200-V (M3) Machine-Model
    • 1000-V (C5) Charge-Device Model
  • Applications
    • Wave and Pulse Shapers
    • High-Noise-Environment Systems
    • Monostable Multivibrators
    • Astable Multivibrators
    • NAND Logic

  • Qualified for Automotive Applications
  • Schmitt-Trigger Action on Each Input With No External Components
  • Hysteresis Voltage Typically 0.9 V at VDD = 5 V and 2.3 V at VDD = 10 V
  • Noise Immunity Greater Than 50%
  • No Limit on Input Rise and Fall Times
  • Standardized, Symmetrical Output Characteristics
  • 100% Tested for Quiescent Current at 20 V
  • Maximum Input Current of 1µA at 18 V Over Full Package Temperature Range, 100 nA at 18 V and 25°C
  • 5-V, 10-V, and 15-V Parametric Ratings
  • ESD Protection Level Per AEC-Q100 Classification
    • 2000-V (H2) Human-Body Model
    • 200-V (M3) Machine-Model
    • 1000-V (C5) Charge-Device Model
  • Applications
    • Wave and Pulse Shapers
    • High-Noise-Environment Systems
    • Monostable Multivibrators
    • Astable Multivibrators
    • NAND Logic

The CD4093B-Q1 consists of four Schmitt-trigger circuits. Each circuit functions as a two-input NAND gate, with Schmitt-trigger action on both inputs. The gate switches at different points for positive- and negative-going signals. The difference between the positive voltage (VP) and the negative voltage (VN) is defined as hysteresis voltage (VH)(see Figure 2).

The CD4093B-Q1 is available in 14-lead small-outline plastic package (M96) and 14-lead thin shrink small-outline packages (PWR suffixes).

The CD4093B-Q1 consists of four Schmitt-trigger circuits. Each circuit functions as a two-input NAND gate, with Schmitt-trigger action on both inputs. The gate switches at different points for positive- and negative-going signals. The difference between the positive voltage (VP) and the negative voltage (VN) is defined as hysteresis voltage (VH)(see Figure 2).

The CD4093B-Q1 is available in 14-lead small-outline plastic package (M96) and 14-lead thin shrink small-outline packages (PWR suffixes).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74LVC00A-Q1 ACTIVE Automotive 4-channel 2-input NAND gates Smaller voltage range (1.65V to 5.5V), shorter average propagation delay (5.5ns), higher average drive strength (24mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet CMOS Quad 2-Input NAND Schmitt-Trigger datasheet (Rev. A) 24 Apr 2008
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Understanding Buffered and Unbuffered CD4xxxB Series Device Characteristics 03 Dec 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Package Pins Download
SOIC (D) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos