BiCMOS FCT Interface Logic Octal Inverting Buffers/Line Drivers with 3-State Outputs - CD74FCT240

CD74FCT240 (OBSOLETE)

BiCMOS FCT Interface Logic Octal Inverting Buffers/Line Drivers with 3-State Outputs

Description

The CD74FCT240 is an octal buffer/line driver with 3-state outputs, using a small-geometry BiCMOS technology. The output stages are a combination of bipolar and CMOS transistors that limit the output high level to two diode drops below VCC. This resultant lowering of output swing (0 V to 3.7 V) reduces power-bus ringing [a source of electromagnetic interference (EMI)] and minimizes VCC bounce and ground bounce and their effects during simultaneous output switching. The output configuration also enhances switching speed and is capable of sinking 64 mA.

The CD74FCT240 is organized as two 4-bit buffers/line drivers with separate active-low output-enable (OE\) inputs. When OE\ is low, the device passes data from the A inputs to the Y outputs. When OE\ is high, the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The CD74FCT240 is characterized for operation from 0°C to 70°C.

Features

  • BiCMOS Technology With Low Quiescent Power
  • Buffered Inputs
  • Inverted Outputs
  • Input/Output Isolation From VCC
  • Controlled Output Edge Rates
  • 64-mA Output Sink Current
  • Output Voltage Swing Limited to 3.7 V
  • SCR Latch-Up-Resistant BiCMOS Process and Circuit Design
  • Package Options Include Plastic Small-Outline (M) and Shrink Small-Outline (SM) Packages and Standard Plastic (E) DIP

View more
Click Here