Datasheet
- CD54HC126, CD74HC126, CD54HCT126, CD74HCT126 (Rev. C)
(PDF , 467 KB) 21 Aug 2003 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact TI Distributor or Sales Office | | CD74HC126E | ACTIVE | -55 to 125 | 0.39 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | >5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | CD74HC126EE4 | ACTIVE | -55 to 125 | 0.39 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | | CD74HC126M | ACTIVE | -55 to 125 | 0.42 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | CD74HC126M96 | ACTIVE | -55 to 125 | 0.35 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | CD74HC126M96E4 | ACTIVE | -55 to 125 | 0.35 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | CD74HC126M96G4 | ACTIVE | -55 to 125 | 0.35 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | CD74HC126ME4 | ACTIVE | -55 to 125 | 0.42 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | CD74HC126MG4 | ACTIVE | -55 to 125 | 0.42 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | CD74HC126MT | ACTIVE | -55 to 125 | 0.70 | 1ku | SOIC (D) | 14 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | CD74HC126MTE4 | ACTIVE | -55 to 125 | 0.70 | 1ku | SOIC (D) | 14 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | CD74HC126MTG4 | ACTIVE | -55 to 125 | 0.70 | 1ku | SOIC (D) | 14 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 467 | 21 Aug 2003 |
Application Notes (11)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 13,342 | |||
| 857 | 28 May 2003 | 5,520 | |||
| 380 | 29 Aug 2002 | 1,906 | |||
| 769 | 07 Sep 2001 | 2,397 | |||
| 101 | 01 Feb 1998 | 1,995 | |||
| 89 | 01 Jun 1997 | 1,300 | |||
| 186 | 01 Jun 1997 | 1,723 | |||
| 150 | 01 Oct 1996 | 982 | |||
| 1708 | 01 Oct 1996 | 2,148 | |||
| 102 | 01 May 1996 | 1,878 | |||
| 43 | 01 Apr 1996 | 969 |
User Guides (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 18396 | 14 Nov 2003 | 2,528 |
Selection & Solution Guides (2)
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 501 | 11 May 2004 | 1,096 | ||
| 2938 | 07 Oct 2003 | 2,841 |



