CDC351 (ACTIVE)

1-Line to 10-Line 3.3V Clock Driver with Tri-State Outputs

1-Line to 10-Line 3.3V Clock Driver with Tri-State Outputs - CDC351
 

Description

The CDC351 is a high-performance clock-driver circuit that distributes one input (A) to ten outputs (Y) with minimum skew for clock distribution. The output-enable (OE)\ input disables the outputs to a high-impedance state. The CDC351 operates at nominal 3.3-V VCC.

The propagation delays are adjusted at the factory using the P0 and P1 pins. The factory adjustments ensure that the part-to-part skew is minimized and is kept within a specified window. Pins P0 and P1 are not intended for customer use and should be connected to GND.

Features

  • Low Output Skew, Low Pulse Skew for Clock-Distribution and Clock-Generation Applications
  • Operates at 3.3-V VCC
  • LVTTL-Compatible Inputs and Outputs
  • Supports Mixed-Mode Signal Operation (5-V Input and Output Voltages With 3.3-V VCC)
  • Distributes One Clock Input to Ten Outputs
  • Distributed VCC and Ground Pins Reduce Switching Noise
  • High-Drive Outputs (-32-mA IOH, 32-mA IOL)
  • State-of-the-Art EPIC-IIBTM BiCMOS Design Significantly Reduces Power Dissipation
  • Package Options Include Plastic Small-Outline (DW) and Shrink Small-Outline (DB) Packages

EPIC-IIB is a trademark of Texas Instruments Incorporated.

View more

Parametrics Compare all products in Single-Ended

 
Additive RMS Jitter (Typ) (fs)
Output Frequency (Max) (MHz)
Input Level
Number of Outputs
Output Level
VCC Out (V)
Input Frequency (Max) (MHz)
Operating Temperature Range (C)
CDC351
N/A   
100   
LVTTL   
10   
LVTTL   
3.3   
100   
-40 to 85
0 to 70   

Featured tools and software