Sample or Buy
| Part# | Status | Temp (oC) | Price | QTY | Package | Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Sample or Buy |
| CDC3S04YFFR | ACTIVE | -30 to 85 | 1.80 | 1ku | DSBGA (YFF) | 20 | 3000 | LARGE T&R | >5k | 1k quantity lead time: In stock |
|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1274 | 11 Apr 2011 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 12778 | 21 Jun 2010 | 635 | |||
| 110 | 18 Apr 2010 | 539 |
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 407 | 08 Mar 2010 | 853 |
Tools & Software
TI Tools and Software
| Name | Part Number | Software / Tool Type |
| CDC3S04EVM Evaluation Module | CDC3S04EVM | Development Boards/EVMs |
Simulation Models
-
IBIS Model
- CDC3S04 IBIS Model
(ZIP 60 KB)
08 Jan 2010 275 views
- CDC3S04 IBIS Model
(ZIP 60 KB)
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |
Customer Tags 
No Tags are Available for this Part Number



