Datasheet
- Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs (Rev. D)
(PDF , 1583 KB) 26 Jan 2012 - View All Technical Documents
Special Note
Pre-programming of customer-specific settings is available. Contact your local Texas Instruments sales representative or local authorized distributor for more information.
Special Note
Pre-programming of customer-specific settings is available. Contact your local Texas Instruments sales representative or local authorized distributor for more information.
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | CDCE62002RHBR | ACTIVE | -40 to 85 | 6.60 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | CDCE62002RHBT | ACTIVE | -40 to 85 | 7.60 | 1ku | QFN (RHB) | 32 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1583 | 26 Jan 2012 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| CDCE62002 Evaluation Module | CDCE62002EVM | Evaluation Modules & Boards |
Software (1)
|
CDCE62002RHB_EVM GUI (Rev. B) (ZIP 549 KB ) 202 views, 30 Jun 2010 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 