Datasheet
- Ten Output High Performance Clock Synchronizer, Jitter Cleaner &Clock Distrib (Rev. C)
(PDF , 1675 KB) 31 Jan 2012 - View All Technical Documents
Special Note
Pre-programming of customer-specific settings is available. Contact your local Texas Instruments sales representative or local authorized distributor for more information.
Special Note
Pre-programming of customer-specific settings is available. Contact your local Texas Instruments sales representative or local authorized distributor for more information.
Related End Equipment
- ATCA Solutions
- CT Scanner
- High-Speed Data Acquisition and Generation
- MRI: Magnetic Resonance Imaging
- Oscilloscope
- Point-to-Point Microwave Backhaul
- Signal/Waveform Generator
- Software Defined Radio (SDR)
- Telecom Tower: Remote Radio Unit (RRU)
- Ultrasound System: Portable
- Vector Signal Analyzer
- Wireless Communications Tester
- Wireless Infrastructure: Direct Conversion RX/TX
- Wireless Infrastructure: Heterodyne RX/TX
- Wireless Infrastructure: Hi-Perf WiMAX 802.16, 2.5-3.5GHz BTS RX/TX
- Wireless Infrastructure: TD-SCDMA RX/TX
- Wireless Infrastructure: WCDMA & CDMA2000 4/8-Carrier, Receive Diversity RX/TX
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | CDCE72010RGCR | ACTIVE | -40 to 85 | 8.95 | 1ku | VQFN (RGC) | 64 | View | 2000 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | CDCE72010RGCRG4 | ACTIVE | -40 to 85 | 8.95 | 1ku | VQFN (RGC) | 64 | View | 2000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | CDCE72010RGCT | ACTIVE | -40 to 85 | 10.45 | 1ku | VQFN (RGC) | 64 | View | 250 | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | CDCE72010RGCTG4 | ACTIVE | -40 to 85 | 10.45 | 1ku | VQFN (RGC) | 64 | View | 250 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO/XTAL OUTPUT | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS5483 | 16-bit 135MSPS ADC with buffered inputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | |
| DAC5682Z | 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC) | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | |
| SN65LVCP404 | 4 x 4 LVDS Crosspoint Switch | LVDS/M-LVDS/ECL/CML - CROSSPOINT-SWITCH (>1GBPS) | |
| TMS320C6452 | Digital Signal Processor | C6000 High Performance DSP - TMS320C645X DSP | |
| ADS5481 | 16-bit 80MSPS ADC With Buffered Analog Input | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | |
| DAC5681 | 16-Bit, 1.0 GSPS Digital-To-Analog Converter (DAC) | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | |
| SN65MLVD080 | 8-Channel Half-Duplex M-LVDS transceiver | LVDS/M-LVDS/ECL/CML - M-LVDS PHY (<500MBPS) | |
| TMS320C6455 | Fixed-Point Digital Signal Processor | C6000 High Performance DSP - TMS320C645X DSP | |
| ADS5282 | Low Power 8-Channel, 12-Bit, 65MSPS ADC with Serialized LVDS Interface | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | |
| DAC5652 | 10 bit 275 MSPS Dual Digital to Analog Converter | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | |
| SN65LVDS389 | Octal LVDS Transmitter | LVDS/M-LVDS/ECL/CML - LVDS PHY (<800MBPS) | |
| TMS320C6415 | Fixed-Point Digital Signal Processor | C6000 High Performance DSP - TMS320C64x DSP |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1675 | 31 Jan 2012 |
Application Notes (10)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 627 | 16 Sep 2011 | 1,384 | |||
| 1424 | 16 Sep 2011 | 2,386 | |||
| 3921 | 01 Sep 2011 | 1,280 | |||
| 588 | 15 Nov 2010 | 813 | |||
| 1344 | 15 Nov 2010 | 1,092 | |||
| 1162 | 14 Jul 2009 | 740 | |||
| Multiple Files | 14 Jul 2009 | 826 | |||
| 424 | 08 Jun 2008 | 1,491 | |||
| 2261 | 02 Jun 2008 | 1,374 | |||
| 1054 | 31 May 2008 | 677 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 3516 | 25 Oct 2011 | 1,359 | |||
| 4325 | 30 May 2008 | 1,090 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 5518 | 05 Apr 2012 | 826 | ||
| 4772 | 01 Apr 2011 | 425 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| CDCE72010b IBIS Model (Rev. A) | IBIS Model | (Multiple Files) | 18 Feb 2009 | 157 views | |
Design Kits & Evaluation Modules (36)
| Name | Part# | Type |
|---|---|---|
| ADS4122 Evaluation Module | ADS4122EVM | Development Boards/EVMs |
| ADS4125 Evaluation Module | ADS4125EVM | Development Boards/EVMs |
| ADS4126 Evaluation Module | ADS4126EVM | Development Boards/EVMs |
| ADS4129 Evaluation Module | ADS4129EVM | Development Boards/EVMs |
| ADS4142 Evaluation Module | ADS4142EVM | Development Boards/EVMs |
| ADS4145 Evaluation Module | ADS4145EVM | Development Boards/EVMs |
| ADS4146 Evaluation Module | ADS4146EVM | Development Boards/EVMs |
| ADS41B25 Evaluation Module | ADS41B25EVM | Development Boards/EVMs |
| ADS41B29 Evaluation Module | ADS41B29EVM | Development Boards/EVMs |
| ADS41B49 Evaluation Module | ADS41B49EVM | Development Boards/EVMs |
| ADS4222 Evaluation Module | ADS4222EVM | Development Boards/EVMs |
| ADS4225 Evaluation Module | ADS4225EVM | Development Boards/EVMs |
| ADS4229 Evaluation Module | ADS4229EVM | Development Boards/EVMs |
| ADS4242 Evaluation Module | ADS4242EVM | Development Boards/EVMs |
| ADS4245 Evaluation Module | ADS4245EVM | Development Boards/EVMs |
| ADS4246 Evaluation Module | ADS4246EVM | Development Boards/EVMs |
| ADS4249 Evaluation Module | ADS4249EVM | Development Boards/EVMs |
| ADS5481 Evaluation Module | ADS5481EVM | Development Boards/EVMs |
| ADS5482 Evaluation Module | ADS5482EVM | Development Boards/EVMs |
| ADS5483 Evaluation Module | ADS5483EVM | Development Boards/EVMs |
| ADS5484 Evaluation Module | ADS5484EVM | Development Boards/EVMs |
| ADS5485 Evaluation Module | ADS5485EVM | Development Boards/EVMs |
| ADS58C28 Evaluation Module | ADS58C28EVM | Development Boards/EVMs |
| ADS58C48 Evaluation Module | ADS58C48EVM | Development Boards/EVMs |
| ADS62C17 Evaluation Module | ADS62C17EVM | Development Boards/EVMs |
| ADS62P28 Evaluation Module | ADS62P28EVM | Development Boards/EVMs |
| ADS62P29 Evaluation Module | ADS62P29EVM | Development Boards/EVMs |
| ADS62P48 Evaluation Module | ADS62P48EVM | Development Boards/EVMs |
| ADS62P49 Evaluation Module | ADS62P49EVM | Development Boards/EVMs |
| AFE7222 Evaluation Module | AFE7222EVM | Development Boards/EVMs |
| AFE7225 Evaluation Module | AFE7225EVM | Development Boards/EVMs |
| CDCE72010EVM Evaluation Module | CDCE72010EVM | Development Boards/EVMs |
| DAC5688 Evaluation Module | DAC5688EVM | Development Boards/EVMs |
| TSW3085 Evaluation Module | TSW3085EVM | Development Boards/EVMs |
| TSW3725 Evaluation Module | TSW3725EVM | Development Boards/EVMs |
| Dual ADC and Dual DAC Development Platform for Xilinx Virtex VI FPGA Dev. Platform | TSW4200 | Development Platforms |
Software & Development Tools (2)
|
CDCE72010 PLL Loop Filter Calculator (ZIP 368 KB ) 244 views, 07 Oct 2008 |
||
|
CDCE72010EVM Control GUI (ZIP 833 KB ) 264 views, 16 May 2008 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



