Datasheet
- Programmable 1-PLL VCXO Clock Synthesizer With 1.8V, 2.5V, and 3.3V Outputs (Rev. E)
(PDF , 540 KB) 23 Mar 2010 - View All Technical Documents
Special Note
Pre-programming of customer-specific settings is available. Contact your local Texas Instruments sales representative or local authorized distributor for more information.
Special Note
Pre-programming of customer-specific settings is available. Contact your local Texas Instruments sales representative or local authorized distributor for more information.
Related End Equipment
- Baby Monitor
- Blu-ray Player and Home Theater
- CPAP Machine
- CT Scanner
- Camera: Surveillance Analog
- Camera: Surveillance IP Network
- Digital Picture Frame (DPF)
- Digital Still Camera
- E-Bike
- ECG Electrocardiogram
- Fingerprint Biometrics
- GPS: Personal Navigation Device
- High-Speed Data Acquisition and Generation
- IP Phone: Wireless
- In-Home Display
- Infusion Pump
- Intelligent Occupancy Sensing
- Internet Radio Player
- Machine Vision: Camera
- Machine Vision: Frame Grabber
- Oscilloscope
- Printer
- Private Branch Exchange (PBX)
- Programmable Logic Controller
- Pulse Oximetry
- STB / DVR / Streaming Media
- Scanner
- Seismic
- Signal/Waveform Generator
- Stethoscope: Digital
- Ventilator
- Video Doorbell / Baby Monitor
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | CDCE913PW | ACTIVE | -40 to 85 | 1.95 | 1ku | TSSOP (PW) | 14 | View | 90 | >5K | 1k quantity lead time: In stock | | CDCE913PWG4 | ACTIVE | -40 to 85 | 1.95 | 1ku | TSSOP (PW) | 14 | View | 90 | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | CDCE913PWR | ACTIVE | -40 to 85 | 1.60 | 1ku | TSSOP (PW) | 14 | View | 2000 | >5K | 1k quantity lead time: In stock | Not Available | | CDCE913PWRG4 | ACTIVE | -40 to 85 | 1.60 | 1ku | TSSOP (PW) | 14 | View | 2000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| TPD4S009 | 4-Channel ESD Solution for High-Speed Differential Interface | ESD/EMI Protection - ESD Solution | |
| TMS320DM6443 | DaVinci Digital Media System-on-Chip | DaVinci Digital Video Processor - TMS320DM644X SOC | |
| TLV320AIC3204 | Very Low-Power Stereo Audio CODEC with Power TuneTM Technology | AUDIO CONVERTER AND CODEC - Audio CODEC |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 540 | 23 Mar 2010 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 40 | 26 Jan 2010 | 740 | |||
| 184 | 19 Oct 2009 | 1,897 | |||
| 297 | 23 Sep 2009 | 661 | |||
| 860 | 31 Mar 2008 | 1,181 | |||
| 60 | 24 Mar 2008 | 647 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1264 | 22 Nov 2010 | 1,183 | |||
| 1345 | 07 Jul 2010 | 1,280 | |||
| 1299 | 09 Dec 2008 | 1,183 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| CDCE913 IBIS Model | IBIS Model | ZIP | 41 KB | 28 Feb 2012 | 73 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| CDCE(L)949 Family EEPROM Programming Board | CDCEL9XXPROGEVM | Development Boards/EVMs |
| CDCE913 Performance Evaluation Module | CDCE913PERF-EVM | Development Boards/EVMs |
Software & Development Tools (2)
|
Drivers for the CDCEL9xx programmer EVM (ZIP 77 KB ) 265 views, 27 Apr 2011 |
||
|
TI clockPro Software (Rev. B) (ZIP 3372 KB ) 682 views, 06 Dec 2010 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



