CDCE937-Q1 Automotive Catalog Programmable 3-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs | TI.com

CDCE937-Q1 (ACTIVE)

Automotive Catalog Programmable 3-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs

 

Description

The CDCE937-Q1 and CDCEL937-Q1 devices are modular, phase-locked loop (PLL) based programmable clock synthesizers. These devices provide flexible and programmable options, such as output clocks, input signals, and control pins, so that the user can configure the CDCEx937-Q1 for their own specifications.

The CDCEx937-Q1 generates up to seven output clocks from a single input frequency to enable both board space and cost savings. Additionally, with multiple outputs, the clock generator can replace multiple crystals with one clock generator. This makes the device well-suited for head unit and telematics applications in infotainment and camera systems in ADAS as these platforms are evolving into smaller and more cost effective systems.

Furthermore, each output can be programmed in-system for any clock frequency up to 230 MHz through the integrated, configurable PLL. The PLL also supports spread-spectrum clocking (SSC) with programmable down and center spread. This provides better electromagnetic interference (EMI) performance to enable customers to pass industry standards such as CISPR-25.

Customization of frequency programming and SSC are accessed using three user-defined control pins. This eliminates the additional interface requirement to control the clock. Specific power-up and power-down sequences can also be defined to the userΩs needs.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • In-System Programmability and EEPROM
    • Serial Programmable Volatile Register
    • Nonvolatile EEPROM to Store Customer Setting
  • Flexible Input Clocking Concept
    • External Crystal: 8 MHz to 32 MHz
    • On-Chip VCXO: Pull Range ±150 ppm
    • Single-Ended LVCMOS up to 160 MHz
  • Free Selectable Output Frequency up to 230  MHz
  • Low-Noise PLL Core
    • Integrated PLL Loop Filter Components
    • Low Period Jitter (Typical 60 ps)
  • Separate Output Supply Pins
    • CDCE937-Q1: 3.3 V and 2.5 V
    • CDCEL937-Q1: 1.8 V
  • Flexible Clock Driver
    • Three User-Definable Control Inputs [S0/S1/S2]; for Example: SSC Selection, Frequency Switching, Output Enable or Power Down
    • Generates Highly Accurate Clocks for Video, Audio, USB, IEEE1394, RFID, Bluetooth™, WLAN, Ethernet™, and GPS
    • Generates Common Clock Frequencies Used With TI-DaVinci™, OMAP™, DSPs
    • Programmable SSC Modulation
    • Enables 0-PPM Clock Generation
  • 1.8-V Device Power Supply
  • Wide Temperature Range –40°C to 125°C
  • Packaged in TSSOP
  • Development and Programming Kit for Easy PLL Design and Programming (TI Pro-Clock™)
  • APPLICATIONS
    • Clusters
    • Head Units
    • Navigation Systems
    • Advanced Driver Assistance Systems (ADAS)

All other trademarks are the property of their respective owners.

View more

Parametrics Compare all products in RF PLLs & synthesizers

 
Output frequency (Min) (MHz)
Output frequency (Max) (MHz)
CDCE937-Q1
8    
230