CDCM1802 (ACTIVE)

Clock Buffer w/Programmable Divider, LVPECL I/O + addl LVCMOS output

Clock Buffer w/Programmable Divider, LVPECL I/O + addl LVCMOS output - CDCM1802
 

Recommended alternative parts

  • CDCM1804  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   1:4 LVPECL buffer divider
  • CDCP1803  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   1:3 LVPECL buffer divider
  • LMK01000  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   1:8, LVPECL/LVDS buffer divider

Description

The CDCM1802 clock driver distributes one pair of differential clock input to one LVPECL differential clock output pair, Y0 and Y0, and one single-ended LVCMOS output, Y1. It is specifically designed for driving 50-Ω transmission lines. The LVCMOS output is delayed by 1.6 ns over the PECL output stage to minimize noise impact during signal transitions.

The CDCM1802 has two control pins, S0 and S1, to select different output mode settings. The S[1:0] pins are 3-level inputs. Additionally, an enable pin EN is provided to disable or enable all outputs simultaneously. The CDCM1802 is characterized for operation from −40°C to 85°C.

For single-ended driver applications, the CDCM1802 provides a VBB output pin that can be directly connected to the unused input as a common-mode voltage reference.

Features

  • Distributes One Differential Clock Input to One LVPECL Differential Clock Output and One LVCMOS Single-Ended Output
  • Programmable Output Divider for Both LVPECL and LVCMOS Outputs
  • 1.6-ns Output Skew Between LVCMOS and LVPECL Transitions Minimizing Noise
  • 3.3-V Power Supply (2.5-V Functional)
  • Signaling Rate Up to 800-MHz LVPECL and
    200-MHz LVCMOS
  • Differential Input Stage for Wide Common-Mode Range Also Provides VBB Bias Voltage Output for Single-Ended Input Signals
  • Receiver Input Threshold ±75 mV
  • 16-Pin VQFN Package (3.00 mm × 3.00 mm)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Dividers

 
Additive RMS Jitter (Typ) (fs)
Output Frequency (Max) (MHz)
Input Level
Number of Outputs
Output Level
VCC (V)
VCC Out (V)
Input Frequency (Max) (MHz)
Operating Temperature Range (C)
Rating
CDCM1802
150   
800   
LVPECL   
1   
LVPECL
LVCMOS   
3.3   
3.3   
800   
-40 to 85   
Catalog   

Featured tools and software