Datasheet
- One Output, Integrated VCO, Low-Jitter Clock Generator.. (Rev. F)
(PDF , 729 KB) 02 Jun 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | CDCM61001RHBR | ACTIVE | 2.40 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | CDCM61001RHBT | ACTIVE | 2.75 | 1ku | QFN (RHB) | 32 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| CDCM61002 | 1:2 Ultra Low Jitter Crystal-In Clock Generator | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. The same pin-pin compatible family with different number of outputs |
| CDCM61004 | 1:4 Ultra Low Jitter Crystal-In Clock Generator | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. The same pin-pin compatible family with different number of outputs |
| CDCE62005 | 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. CDCSM6100x performs a subset function of CDCE62005 with more easy to use feature |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 729 | 02 Jun 2011 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 66 | 23 May 2010 | 601 | |||
| 596 | 29 Sep 2009 | 596 | |||
| 454 | 18 Feb 2009 | 942 | |||
| 322 | 18 Feb 2009 | 512 |
More Literature (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| WMV | 36676 | 15 Sep 2010 | 75 | |
| WMV | 31930 | 15 Sep 2010 | 87 | |
| WMV | 40200 | 15 Sep 2010 | 70 | |
| WMV | 16663 | 15 Sep 2010 | 67 | |
| WMV | 19990 | 15 Sep 2010 | 84 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| CDCM61001 IBIS Model (Rev. B) | IBIS Model | ZIP | 64 KB | 24 Jan 2011 | 61 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| CDCM61004/CDCM61002/CDCM61001 Evaluation Module | CDCM6100XEVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 