Datasheet
- 3.3-V High Performance Clock Synchronizer and Jitter Cleaner (Rev. D)
(PDF , 1238 KB) 04 Aug 2009 - View All Technical Documents
Related End Equipment
- ATCA Solutions
- CT Scanner
- Cable Modem Termination System
- Camera: Surveillance Analog
- Femto Base Station
- High-Speed Data Acquisition and Generation
- MRI: Magnetic Resonance Imaging
- Oscilloscope
- Point-to-Point Microwave Backhaul
- Server
- Signal/Waveform Generator
- Software Defined Radio (SDR)
- TETRA Base Station
- Telecom Tower: Remote Radio Unit (RRU)
- Ultrasound System: Portable
- Vector Signal Analyzer
- Vector Signal Generator
- Wireless Communications Tester
- Wireless Data Access Card
- Wireless Infrastructure: Direct Conversion RX/TX
- Wireless Infrastructure: Heterodyne RX/TX
- Wireless Infrastructure: Hi-Perf WiMAX 802.16, 2.5-3.5GHz BTS RX/TX
- Wireless Infrastructure: TD-SCDMA RX/TX
- Wireless Infrastructure: WCDMA & CDMA2000 4/8-Carrier, Receive Diversity RX/TX
- Wireless Repeater
- X-ray: Baggage Scanner
- X-ray: Medical/Dental
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | CDCM7005RGZR | ACTIVE | -40 to 85 | 9.50 | 1ku | VQFN (RGZ) | 48 | View | 2500 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | CDCM7005RGZRG4 | ACTIVE | -40 to 85 | 9.50 | 1ku | VQFN (RGZ) | 48 | View | 2500 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | CDCM7005RGZT | ACTIVE | -40 to 85 | 11.00 | 1ku | VQFN (RGZ) | 48 | View | 250 | >5K | 1k quantity lead time: In stock | | CDCM7005RGZTG4 | ACTIVE | -40 to 85 | 11.00 | 1ku | VQFN (RGZ) | 48 | View | 250 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | CDCM7005ZVA | ACTIVE | -40 to 85 | 11.00 | 1ku | BGA (ZVA) | 64 | View | 348 | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | CDCM7005ZVAR | ACTIVE | -40 to 85 | 9.50 | 1ku | BGA (ZVA) | 64 | View | 1000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | CDCM7005ZVAT | ACTIVE | -40 to 85 | 11.00 | 1ku | BGA (ZVA) | 64 | View | 250 | 716 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| ADS5547 | 14-Bit 210 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | |
| DAC5688 | 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | |
| TLK3134 | 4-Ch 600 Mbps to 3.75 Gbps Multi-Rate Transceiver | SERIALIZER, DESERIALIZER - 10 Gigabit (XAUI) Ethernet Transceiver | |
| TMS320C6454 | Fixed-Point Digital Signal Processor | C6000 High Performance DSP - TMS320C645X DSP | |
| ADS5482 | 16-bit, 105MSPS High Speed ADCs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | |
| DAC5682Z | 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC) | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | |
| TMS320C6415 | Fixed-Point Digital Signal Processor | C6000 High Performance DSP - TMS320C64x DSP |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1238 | 04 Aug 2009 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2366 | 01 Nov 2009 | 697 | |||
| 1129 | 26 Jul 2005 | 826 |
User Guides (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2528 | 20 Apr 2011 | 862 | |||
| 7296 | 16 Sep 2008 | 634 | |||
| 2068 | 27 May 2008 | 1,024 | |||
| 946 | 19 Dec 2005 | 792 | |||
| 1034 | 19 Dec 2005 | 927 | |||
| 1310 | 14 Jul 2005 | 927 | |||
| 1374 | 27 Jun 2005 | 792 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 5518 | 05 Apr 2012 | 826 | ||
| 201 | 28 Sep 2006 | 428 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| CDCM7005 IBIS Model RGZ PKG With PKG Parasitics at 1kHz | IBIS Model | ZIP | 37 KB | 30 Jun 2005 | 147 views |
| CDCM7005 IBIS Model RGZ PKG With PKG Parasitics at 2GHz | IBIS Model | ZIP | 37 KB | 30 Jun 2005 | 124 views |
| CDCM7005 IBIS Model ZVA PKG With PKG Parasitics at 2GHz | IBIS Model | ZIP | 37 KB | 30 Jun 2005 | 122 views |
Design Kits & Evaluation Modules (13)
| Name | Part# | Type |
|---|---|---|
| CDC7005 and CDCM7005 PLL Loop Bandwidth Calculator | CDC-CDCM7005-CALC | Calculation Utilities |
| ADS5474 Evaluation Module | ADS5474EVM | Development Boards/EVMs |
| ADS5483 Evaluation Module | ADS5483EVM | Development Boards/EVMs |
| CDC7005 QFN Package Evaluation Module | CDC7005QFN-EVM | Development Boards/EVMs |
| CDCE72010EVM Evaluation Module | CDCE72010EVM | Development Boards/EVMs |
| CDCL6010EVM Evaluation Module | CDCL6010EVM | Development Boards/EVMs |
| CDCM7005 BGA Package Evaluation Module | CDCM7005BGA-EVM | Development Boards/EVMs |
| CDCM7005 QFN Package Evaluation Module | CDCM7005QFN-EVM | Development Boards/EVMs |
| DAC5682Z Evaluation Module | DAC5682ZEVM | Development Boards/EVMs |
| DAC5688 Evaluation Module | DAC5688EVM | Development Boards/EVMs |
| GC5325 System Evaluation Kit | GC5325SEK | Development Boards/EVMs |
| TSW3003EVM-RF Transmit Chain Demonstration Kit | TSW3003EVM | Development Boards/EVMs |
| TSW3100 Pattern Generator Module | TSW3100EVM | Development Boards/EVMs |
Software & Development Tools (3)
|
CDCM7005 SPI Software with Labview 8.0 Runtime Engine (Rev. B) (ZIP 55372 KB ) 176 views, 10 Mar 2006 |
||
|
CDCM7005QFN EVM Gerber Files (ZIP 567 KB ) 171 views, 15 Jul 2005 |
||
|
CDCM7005BGA EVM Gerber Files (ZIP 669 KB ) 137 views, 14 Jul 2005 |
Reference Designs (1)
| Description | Part# | Company |
|---|---|---|
| TSW3070 High Speed DAC with Amplifiers Demonstration Kit | TSW3070EVM | Texas Instruments |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



