DS90LV027A

正在供货

600Mbps LVDS 双路高速差分驱动器

产品详情

Function Driver Protocols LVDS Number of transmitters 2 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (MBits) 600 Input signal CMOS, TTL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Driver Protocols LVDS Number of transmitters 2 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (MBits) 600 Input signal CMOS, TTL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • >600-Mbps (300 MHz) Switching Rates
  • 0.3-ns Typical Differential Skew
  • 0.7-ns Maximum Differential Skew
  • 1.5-ns Maximum Propagation Delay
  • 3.3-V Power Supply Design
  • ±360-mV Differential Signaling
  • Low Power Dissipation (46 mW at 3.3-V Static)
  • Flow-Through Design Simplifies PCB Layout
  • Interoperable With Existing 5-V LVDS Devices
  • Power-Off Protection (Outputs in High Impedance)
  • Conforms to TIA/EIA-644 Standard
  • 8-Pin SOIC Package Saves Space
  • Industrial Temperature Operating Range:
    –40°C to 85°C
  • >600-Mbps (300 MHz) Switching Rates
  • 0.3-ns Typical Differential Skew
  • 0.7-ns Maximum Differential Skew
  • 1.5-ns Maximum Propagation Delay
  • 3.3-V Power Supply Design
  • ±360-mV Differential Signaling
  • Low Power Dissipation (46 mW at 3.3-V Static)
  • Flow-Through Design Simplifies PCB Layout
  • Interoperable With Existing 5-V LVDS Devices
  • Power-Off Protection (Outputs in High Impedance)
  • Conforms to TIA/EIA-644 Standard
  • 8-Pin SOIC Package Saves Space
  • Industrial Temperature Operating Range:
    –40°C to 85°C

The DS90LV027A is a dual LVDS driver device optimized for high data rate and low-power applications. The device is designed to support data rates in excess of 600 Mbps (300 MHz) using Low Voltage Differential Signaling (LVDS) technology. The DS90LV027A is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized.

The device is in a 8-pin SOIC package. The DS90LV027A has a flow-through design for easy printed-circuit board (PCB) layout. The differential driver outputs provides low EMI with its typical low output swing of 360 mV. It is perfect for high-speed transfer of clock and data. The DS90LV027A can be paired with its companion dual line receiver, the DS90LV028A, or with any of TI’s LVDS receivers, to provide a high-speed point-to-point LVDS interface.

The DS90LV027A is a dual LVDS driver device optimized for high data rate and low-power applications. The device is designed to support data rates in excess of 600 Mbps (300 MHz) using Low Voltage Differential Signaling (LVDS) technology. The DS90LV027A is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized.

The device is in a 8-pin SOIC package. The DS90LV027A has a flow-through design for easy printed-circuit board (PCB) layout. The differential driver outputs provides low EMI with its typical low output swing of 360 mV. It is perfect for high-speed transfer of clock and data. The DS90LV027A can be paired with its companion dual line receiver, the DS90LV028A, or with any of TI’s LVDS receivers, to provide a high-speed point-to-point LVDS interface.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
DS90LV027AQ-Q1 正在供货 汽车类 LVDS 双通道差动驱动器 Automotive grade with temperature range from –40°C to +125°C

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 DS90LV027A LVDS Dual High Speed Differential Driver 数据表 (Rev. D) PDF | HTML 2016年 6月 23日
应用手册 低压差分信号 (LVDS) 在 LED 灯墙中的应用 英语版 2022年 5月 19日
证书 DS90LV027A-28AEVM EU Declaration of Conformity (DoC) 2020年 7月 10日
应用手册 Applications of Low-Voltage Differential Signaling (LVDS) in Ultrasound Scanners 2019年 6月 29日
应用简报 How Far, How Fast Can You Operate LVDS Drivers and Receivers? 2018年 8月 3日
应用简报 How to Terminate LVDS Connections with DC and AC Coupling 2018年 5月 16日
应用手册 An Overview of LVDS Technology 1998年 10月 5日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DS90LV027A-28AEVM — 双通道 LVDS 驱动器和接收器评估模块

The DS90LV027A-28A is an evaluation module designed for performance and functional evaluation of the Texas Instruments DS90LV027A LVDS dual  differential driver and DS90LV028A LVDS dual differential line receiver. With this kit, users can quickly evaluate the output waveform characteristics (...)
TI.com 上无现货
仿真模型

DS90LV027A IBIS Model

SNLM017.ZIP (8 KB) - IBIS Model
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 下载
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频