LM3281
- Operates from a Single Li-Ion Cell (3 V to 5.5 V)
- 6-MHz (typ.) PWM Switching Frequency
- Fixed Output Voltage: 3.3 V
- Up to 1.2-A Maximum Load Capability
- High Efficiency: 94% (typ.) with 3.8-V VIN at 300 mA
- Analog Bypass: 60-mV (typ.) Drop-Out at 600 mA
- Low IQ: 16 µA typical, 25 µA maximum
- Automatic ECO/PWM/Bypass Mode Change
- Forced PWM Mode for Low Output-Voltage Ripple
- Soft-Start Limits Input Current on Start-Up
- Current Overload Protection
- Thermal Overload Protection
- Small Total Solution Size: < 7.5 mm2
The LM3281 is a high-efficiency low-noise miniature DC-DC converter optimized for powering noise-sensitive wireless connectivity chipsets and RF Front End Modules (FEMs) from a single Lithium-Ion cell. The LM3281 is ideal for “always on” applications with very low unloaded quiescent current of 16 µA (typ.).
The LM3281 steps down an input supply voltage to a fixed output voltage of 3.3 V with output current up to 1200 mA. Five different modes of operation are used to optimize efficiency and minimize battery drain. In Pulse Width Modulation (PWM) mode, the device operates at a fixed frequency of 6 MHz which minimizes RF interference when driving medium-to-heavy loads. At light load, the device automatically enters into Economy (ECO) mode with reduced quiescent current. In a low-battery voltage condition, a bypass mode reduces the voltage dropout to 60 mV (typ.) at 600 mA. If very low output voltage ripple is desired at light loads, the device can also be forced into PWM mode. Shutdown mode turns the device off and reduces battery consumption to 0.1 µA (typ.).
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM3281 3.3-V, 1.2-A, 6-MHz Miniature Step-Down DC-DC Converter for Wireless Connectivity Solutions 数据表 | PDF | HTML | 2014年 11月 24日 | ||
用户指南 | Using the LM3281 Evaluation Module | 2014年 11月 24日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LM3281EVM — LM3281EVM 具有模拟旁路模式的 1.2A、3.3V 微型降压 DC-DC 转换器
LM3281EVM 有助于评估 LM3281 1.2A 3.3V 微型降压直流/直流转换器 IC。此转换器是一种高效低噪声降压转换器,经专门优化,适合为噪声敏感型无线连接芯片组和射频前端模块 (FEM) 供电。独特的模拟旁路功能可保持对于最大输入电压范围的调整,直至由于输入电压低于调整目标而出现完全旁路。旁路模式还可提供 60mv 典型值 (600mA) 的极低压差。极低静态电流使得 LM3281 非常适合“始终运行”的应用,而其较小的解决方案尺寸对于空间受限的移动应用非常具有吸引力。此 EVM 板上提供标准的香蕉插孔来方便评估。
TIDA-00718 — 用于 CMOS 图像传感器的小型、低噪声、高 PSRR 电源参考设计
可以在消费类电子产品和商业应用中将该解决方案用作 IP 网络摄像机、模拟安全摄像机、可视门铃、互联网摄像头等。
封装 | 引脚 | 下载 |
---|---|---|
DSBGA (YFQ) | 6 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点