LM4120
- Small SOT23-5 Package
- Low Dropout Voltage: 120 mV Typical at 1 mA
- High Output Voltage Accuracy: 0.2%
- Source and Sink Current Output: ±5 mA
- Supply Current: 160 µA Typical
- Low Temperature Coefficient: 50 ppm/°C
- Enable Pin
- Fixed Output Voltages: 1.8, 2.048, 2.5, 3, 3.3,
4.096, and 5 V - Industrial Temperature Range: −40°C to 85°C
- (For Extended Temperature Range, −40°C to
125°C, Contact TI)
The LM4120 device is a precision low-power, low dropout bandgap voltage reference with up to 5-mA output current source and sink capability.
This series reference operates with input voltages as low as 2 V and up to 12 V, consuming 160-µA (typical) supply current. In power-down mode, device current drops to less than 2 µA.
The LM4120 comes in two grades (A and Standard) and seven voltage options for greater flexibility. The best grade devices (A) have an initial accuracy of 0.2%, while the standard have an initial accuracy of 0.5%, both with a temperature coefficient of 50 ppm/°C ensured from −40°C to 125°C.
The very low dropout voltage, low supply current, and power-down capability of the LM4120 make this product an ideal choice for battery-powered and portable applications.
The device performance is ensured over the industrial temperature range (−40°C to 85°C), while certain specifications are ensured over the extended temperature range (−40°C to 125°C). Contact TI for full specifications over the extended temperature range. The LM4120 is available in a standard 5-pin SOT-23 package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM4120 Precision Micropower Low Dropout Voltage Reference 数据表 (Rev. F) | PDF | HTML | 2016年 3月 17日 | ||
应用手册 | 关于数据转换器的基准电压选择和设计提示 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2024年 1月 10日 | |
电子书 | Tips and tricks for designing with voltage references (Rev. A) | 2021年 5月 7日 | ||||
白皮书 | Voltage reference selection basics white paper (Rev. A) | 2018年 10月 23日 | ||||
技术文章 | Trends in building automation: connected sensors in safety and security | PDF | HTML | 2016年 7月 20日 | |||
用户指南 | LMP2021MAEVAL - Bridge Sensor Instrumentation Amp Evaluation Board User Guide (Rev. A) | 2013年 4月 22日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)