LM4132

正在供货

具有关断和使能功能的 0.05%、20ppm/°C 温漂、精密串联基准电压

可提供此产品的更新版本

open-in-new 比较替代产品
功能优于比较器件,可直接替换
REF4132 正在供货 12ppm/°C 低噪声低功耗精密电压基准 The new REF4132 offers lower 12ppm/°C temperature drift, higher initial accuracy, and the same pinout & package as LM4132.

产品详情

VO (V) 1.8, 2.048, 2.5, 3, 3.3, 4.1 Initial accuracy (max) (%) 0.05, 0.1, 0.2, 0.4, 0.5 Temp coeff (max) (ppm/°C) 10, 20, 30 Vin (min) (V) 2.2 Vin (max) (V) 5.5 Iq (typ) (mA) 0.06 Rating Catalog Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 170, 190, 240, 285, 310, 350 Iout/Iz (max) (mA) 20 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 3
VO (V) 1.8, 2.048, 2.5, 3, 3.3, 4.1 Initial accuracy (max) (%) 0.05, 0.1, 0.2, 0.4, 0.5 Temp coeff (max) (ppm/°C) 10, 20, 30 Vin (min) (V) 2.2 Vin (max) (V) 5.5 Iq (typ) (mA) 0.06 Rating Catalog Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 170, 190, 240, 285, 310, 350 Iout/Iz (max) (mA) 20 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 3
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
  • Output Initial Voltage Accuracy: 0.05%
  • Low Temperature Coefficient: 10 ppm/°C
  • Low Supply Current: 60 µA
  • Enable Pin Allowing a 3-µA Shutdown Mode
  • 20-mA Output Current
  • Voltage Options: 1.8 V, 2.048 V, 2.5 V, 3 V, 3.3 V, 4.096 V
  • Custom Voltage Options Available (1.8 V to 4.096 V)
  • VIN Range of VREF + 400 mV to 5.5 V at 10 mA
  • Stable With Low-ESR Ceramic Capacitors
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
  • Output Initial Voltage Accuracy: 0.05%
  • Low Temperature Coefficient: 10 ppm/°C
  • Low Supply Current: 60 µA
  • Enable Pin Allowing a 3-µA Shutdown Mode
  • 20-mA Output Current
  • Voltage Options: 1.8 V, 2.048 V, 2.5 V, 3 V, 3.3 V, 4.096 V
  • Custom Voltage Options Available (1.8 V to 4.096 V)
  • VIN Range of VREF + 400 mV to 5.5 V at 10 mA
  • Stable With Low-ESR Ceramic Capacitors

The LM4132 family of precision voltage references performs comparable to the best laser-trimmed bipolar references, but in cost-effective CMOS technology. The key to this breakthrough is the use of EEPROM registers for correction of curvature, temperature coefficient (tempco), and accuracy on a CMOS band-gap architecture allowing package-level programming to overcome assembly shift. The shifts in voltage accuracy and tempco during assembly of die into plastic packages limit the accuracy of references trimmed with laser techniques.

Unlike other LDO references, the LM4132 can deliver up to 20 mA and does not require an output capacitor or buffer amplifier. These advantages along with the SOT-23 packaging are important for space-critical applications.

Series references provide lower power consumption than shunt references, because they do not have to idle the maximum possible load current under no-load conditions. This advantage, the low quiescent current (60 µA), and the low dropout voltage (400 mV) make the LM4132 ideal for battery-powered solutions.

The LM4132 is available in five grades (A, B, C, D and E) for greater flexibility. The best grade devices (A) have an initial accuracy of 0.05% with a specified temperature coefficient of 10 ppm/°C or less, while the lowest grade devices (E) have an initial accuracy of 0.5% and a tempco of 30 ppm/°C.

The LM4132 family of precision voltage references performs comparable to the best laser-trimmed bipolar references, but in cost-effective CMOS technology. The key to this breakthrough is the use of EEPROM registers for correction of curvature, temperature coefficient (tempco), and accuracy on a CMOS band-gap architecture allowing package-level programming to overcome assembly shift. The shifts in voltage accuracy and tempco during assembly of die into plastic packages limit the accuracy of references trimmed with laser techniques.

Unlike other LDO references, the LM4132 can deliver up to 20 mA and does not require an output capacitor or buffer amplifier. These advantages along with the SOT-23 packaging are important for space-critical applications.

Series references provide lower power consumption than shunt references, because they do not have to idle the maximum possible load current under no-load conditions. This advantage, the low quiescent current (60 µA), and the low dropout voltage (400 mV) make the LM4132 ideal for battery-powered solutions.

The LM4132 is available in five grades (A, B, C, D and E) for greater flexibility. The best grade devices (A) have an initial accuracy of 0.05% with a specified temperature coefficient of 10 ppm/°C or less, while the lowest grade devices (E) have an initial accuracy of 0.5% and a tempco of 30 ppm/°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 LM4132, LM4132-Q1 SOT-23 Precision Low Dropout Voltage Reference 数据表 (Rev. G) PDF | HTML 2016年 10月 13日
应用手册 关于数据转换器的基准电压选择和设计提示 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024年 1月 10日
电子书 Tips and tricks for designing with voltage references (Rev. A) 2021年 5月 7日
白皮书 Voltage reference selection basics white paper (Rev. A) 2018年 10月 23日
功能安全信息 LM4132, LM4132-Q1 Pin FMEA 2018年 3月 12日
技术文章 Find the 'Goldilocks' voltage reference for your application PDF | HTML 2016年 9月 2日
应用手册 电压参考的选择基础 英语版 2008年 8月 13日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DIP-ADAPTER-EVM — DIP 适配器评估模块

借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。

DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:

  • D 和 U (SOIC-8)
  • PW (TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5 和 SOT23-3)
  • DCK(SC70-6 和 SC70-5)
  • DRL (SOT563-6)
用户指南: PDF
TI.com 上无现货
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

TIDEP0025 — 用于工业通信和电机控制的单芯片驱动器

该参考设计基于 HEIDENHAIN EnDat 2.2 标准针对位置或旋转编码器实现了硬件接口。该平台还使您能够在各种工业自动化设备中实现实时 EtherCAT 通信标准。该平台可以在工业自动化、工厂自动化或工业通信等应用中实现具有小占用空间、低功耗和单芯片解决方案的设计。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00574 — Xilinx Zynq 7000 系列 5W 小型高效低噪声电源解决方案参考设计

TIDA-00574 展示了具备小型解决方案尺寸以及高电流密度与低噪声电源的解决方案。它支持内部定序和高输出电压精度。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0022 — 具有集成 BiSS C 主控接口的 ARM MPU

BiSS C 主协议在工业通信子系统上的实施 (PRU-ICSS)。该设计提供可编程实时单元 (PRU) 的完整文档和源代码。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0035 — 具有集成 HIPERFACE DSL 主接口的 ARM MPU 参考设计

该参考设计在工业通信子系统 (PRU-ICSS) 上实现了 HIPERFACE DSL 主协议。利用两线制接口,可以将位置反馈线集成到电机电缆中。该参考设计包含 AM437x PRU-ICSS 固件和 TIDA-00177 收发器参考设计。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0050 — EnDat 2.2 系统参考设计

此参考设计基于 HEIDENHAIN EnDat 2.2 标准针对位置或旋转编码器实现了 EnDat 2.2 主协议栈和硬件接口。此设计由 EnDat 2.2 主协议栈、使用 RS-485 收发器的半双工通信,以及在 Sitara AM437x 工业开发工具包上实现的线路终端组成。此设计经过充分测试,符合 HEIDENHAIN EnDat 2.2 标准。除了 EnDat 位置反馈之外,AM437x IDK 还能够支持工业通信和电机驱动,如 AM437x 单芯片电机控制设计指南中所述。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00596 — 适用于服务器线路卡的小解决方案尺寸多轨参考设计

TIDA-00596 展示了小型解决方案尺寸以及高电流密度的电源轨。支持内部定序和高输出电压精度。
设计指南: PDF
原理图: PDF
参考设计

TIDA-01504 — 采用 HART® 调制解调器的高精度环路供电式 4mA 至 20mA 现场变送器参考设计

此参考设计为采用 HART® 调制解调器的环路供电型高精度现场(传感器)变送器提供了一种解决方案。此设计使用了部分分立的 4mA 至 20mA 电流变送器、HART 调制解调器、微控制器和功率调节块来实现智能现场变送器设计。此设计符合 HART FSK 物理层规范,并且已向 FieldComm Group™ 注册。
设计指南: PDF
原理图: PDF
参考设计

PMP22339 — 适用于服务器电池备用充电的高电压 800W SEPIC 转换器参考设计

此断续导通模式 (DCM) 非隔离式 800W SEPIC 转换器电池充电器参考设计提供可调的输出电压和电流。通过设置 0V 到 3V 之间的外部直流电压,可在 282V 到 400V 之间调整输出电压。通过调整 PWM 输入占空比,可在 0A 到 2A 之间调整输出充电电流。它在 340Vdc 到 420Vdc 的输入电压范围内运行。使用独立的电压和电流反馈环路维持稳定。
用户指南: PDF
原理图: PDF
参考设计

TIDA-00719 — 面向 SSD 的高集成度电源参考设计

此参考设计展示了适用于 SSD 的小型高度集成电源尺寸。它支持内部时序控制和高输出电压精度。
设计指南: PDF
原理图: PDF
封装 引脚 下载
SOT-23 (DBV) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频