Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.35 GBW (typ) (MHz) 1.3 Slew rate (typ) (V/µs) 1.5 Rail-to-rail In to V-, Out Offset drift (typ) (µV/°C) 1 Iq per channel (typ) (mA) 0.45 Vn at 1 kHz (typ) (nV√Hz) 22 CMRR (typ) (dB) 85 Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 0.1 Iout (typ) (A) 0.021 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.4 Input common mode headroom (to positive supply) (typ) (V) -1.9 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.13 THD + N at 1 kHz (typ) (%) 0.01