LMH6554
- Small-Signal Bandwidth 2.8 GHz
- 2 VPP Large-Signal Bandwidth 1.8 GHz
- 0.1 dB Gain Flatness 830 MHz
- OIP3 at 150 MHz 46.5 dBm
- HD2/HD3 at 75 MHz –96 / –97 dBc
- Input Noise Voltage 0.9 nV/√Hz
- Input Noise Current 11 pA/√Hz
- Slew Rate 6200 V/µs
- Power 260 mW
- Typical Supply Current 52 mA
- 14-Lead UQFN Package
The LMH6554 device is a high-performance fully differential amplifier designed to provide the exceptional signal fidelity and wide large-signal bandwidth necessary for driving 8- to 16-bit high-speed data acquisition systems. Using TIs proprietary differential current mode input stage architecture, the LMH6554 has unity gain, small-signal bandwidth of 2.8 GHz and allows operation at gains greater than unity without sacrificing response flatness, bandwidth, harmonic distortion, or output noise performance.
The low-impedance differential output of the device is designed to drive ADC inputs and any intermediate filter stage. The LMH6554 delivers 16-bit linearity up to 75 MHz when driving 2-V peak-to-peak into loads as low as 200 Ω.
The LMH6554 is fabricated in TIs advanced complementary BiCMOS process and is available in a space-saving 14-lead UQFN package for higher performance.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LMH6554 2.8-GHz Ultra Linear Fully Differential Amplifier 数据表 (Rev. P) | PDF | HTML | 2015年 1月 14日 | ||
电子书 | The Signal e-book: 有关运算放大器设计主题的博客文章汇编 | 英语版 | 2018年 1月 31日 | |||
应用手册 | AN-1719 Noise Figure Analysis Fully Differential Amplifier (Rev. A) | 2013年 5月 1日 | ||||
用户指南 | LMH6554LE-EVAL High Speed Differential Amplifier Evaluation Board (Rev. C) | 2013年 5月 1日 | ||||
应用手册 | AN-2177 Using the LMH6554 as a ADC Driver (Rev. A) | 2013年 4月 26日 | ||||
应用手册 | Using High Speed Diff Amp to Drive ADCs (Rev. A) | 2013年 4月 26日 | ||||
更多文献资料 | Featured High Speed Differential Amplifiers | 2012年 10月 23日 | ||||
应用手册 | A Walk Along the Signal Path (High-Speed Signal Path) | 2005年 3月 30日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LMH6554LE-EVAL — 用于 LMH6554 的评估板
The LMH6554LE−EVAL evaluation board is designed to aid in the characterization of National Semiconductors LMH6554 fully differential amplifier in an 14 lead LLP package. The LMH6554 is part of the LMH® high speed amplifier family. Use the evaluation board as a guide for high frequency layout (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
TIDA-00093 — 优化 THS4509 以驱动高速 ADC 参考设计
TIDA-00092 — 优化 LMH6554 以驱动高速 ADC
封装 | 引脚 | 下载 |
---|---|---|
UQFN (NHJ) | 14 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点