OPA211-HT
- Low Voltage Noise: 1.1 nV/√Hz at 1 kHz
- Input Voltage Noise:
80 nVPP (0.1 Hz to 10 Hz) - THD+N: –136dB (G = 1, f = 1 kHz)
- Offset Voltage: 240 µV (max)
- Offset Voltage Drift: 0.35 µV/°C (typ)
- Low Supply Current: 6 mA/Ch (typ)
- Unity-Gain Stable
- Gain Bandwidth Product:
80 MHz (G = 100)
45 MHz (G = 1) - Slew Rate: 27 V/µs
- 16-Bit Settling: 700 ns
- Wide Supply Range:
±2.25 V to ±18 V, 4.5 V to 36 V - Rail-to-rail output
- Output current: 30 mA
- APPLICATIONS
- Down-Hole Drilling
- High Temperature Environments
- APPLICATIONS
- Controlled Baseline
- One Assembly/Test Site
- One Fabrication Site
- Available in Extreme (–55°C/210°C)
Temperature Range(1) - Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
- Texas Instruments high temperature products
utilize highly optimized silicon (die)
solutions with design and process enhancements
to maximize performance over extended
temperatures.
(1) Custom temperature ranges available
All other trademarks are the property of their respective owners
The OPA211 series of precision operational amplifiers achieves very low 1.1 nV/√Hz noise density with a supply current of only 3.6 mA. This series also offers rail-to-rail output swing, which maximizes dynamic range.
The extremely low voltage and low current noise, high speed, and wide output swing of the OPA211 series make these devices an excellent choice as a loop filter amplifier in PLL applications.
In precision data acquisition applications, the OPA211 series of op amps provides 700-ns settling time to 16-bit accuracy throughout 10-V output swings. This ac performance, combined with only 240-µV of offset and 0.35-µV/°C of drift over temperature, makes the OPA211 ideal for driving high-precision 16-bit analog-to-digital converters (ADCs) or buffering the output of high-resolution digital-to-analog converters (DACs).
The OPA211 series is specified over a wide dual-power supply range of ±2.25 V to ±18 V, or for single-supply operation from 4.5 V to 36 V.
This series of op amps is specified from TA = –55°C to 210°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 1.1 nV/Hz Noise, Low Power, Precision Operational Amplifier 数据表 (Rev. D) | 2013年 10月 3日 | |||
* | 辐射与可靠性报告 | OPA211SHKJ Reliability Report | 2012年 7月 18日 | |||
* | 辐射与可靠性报告 | OPA211SHKQ Reliability Report | 2012年 7月 18日 | |||
电子书 | The Signal e-book: 有关运算放大器设计主题的博客文章汇编 | 英语版 | 2018年 1月 31日 | |||
EVM 用户指南 | Harsh Environment Acquisition Terminal (H.E.A.T.) System Evaluation Kit (Rev. D) | 2015年 7月 24日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
应用手册 | 高速数据转换 | 英语版 | 2008年 10月 16日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DIP-ADAPTER-EVM — DIP 适配器评估模块
借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。
DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:
- D 和 U (SOIC-8)
- PW (TSSOP-8)
- DGK(MSOP-8、VSSOP-8)
- DBV(SOT23-6、SOT23-5 和 SOT23-3)
- DCK(SC70-6 和 SC70-5)
- DRL (SOT563-6)
DIYAMP-EVM — 通用自制 (DIY) 放大器电路评估模块
DIYAMP-EVM 是独特的评估模块 (EVM) 系列,可为工程师和 DIY 爱好者提供现实生活中的放大器电路,使您能够快速完成设计概念评估和仿真验证。它采用 3 种行业标准封装选项(SC70、SOT23、SOIC)并提供 12 种流行的放大器配置,包括放大器、滤波器、稳定性补偿以及同时适用于单电源和双电源的比较器配置。
DIYAMP-EVM 系列可实现快速、方便的原型设计,并且使用常用的 0805 或 0603 表面贴装式组件。通过配置多个组合,EVM 使您能够构建广泛的评估电路,从简单的放大器电路到复杂的信号链。所有 EVM 均与试验电路板、超小型 A 版 (...)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
支持的产品和硬件
产品
精密运算放大器 (Vos<1mV)
通用运算放大器
音频运算放大器
跨阻放大器
高速运算放大器 (GBW ≥ 50MHz)
功率运算放大器
视频放大器
线路驱动器
跨导放大器和激光驱动器
全差分放大器
精密 ADC
生物传感 AFE
高速 ADC (≥10MSPS)
接收器
触摸屏控制器
差分放大器
仪表放大器
音频线路接收器
模拟电流检测放大器
数字功率监控器
配备集成型电流采样电阻的模拟电流检测放大器
配备集成型电流采样电阻的数字功率监控器
芯片与晶圆服务
OPAMP-NOISECALC — Noise Calculator
This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:
- A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
支持的产品和硬件
产品
LCD 和 OLED 显示电源和驱动器
通用运算放大器
精密运算放大器 (Vos<1mV)
CIRCUIT060001 — 单电源、低侧、单向电流检测电路
CIRCUIT060002 — 通过 NTC 热敏电阻电路检测温度
CIRCUIT060003 — 通过 PTC 热敏电阻电路检测温度
CIRCUIT060004 — 低噪声、远距离 PIR 传感器调节器电路
CIRCUIT060005 — 带有分立式差分放大器的高侧电流检测电路
CIRCUIT060006 — 桥式放大器电路
CIRCUIT060007 — 低侧双向电流检测电路
CIRCUIT060008 — 全波整流器电路
CIRCUIT060009 — 半波整流器电路
CIRCUIT060010 — PWM 发生器电路
CIRCUIT060011 — 单电源、2 阶、多反馈高通滤波器电路
CIRCUIT060012 — 单电源、2 阶、多反馈低通滤波器电路
CIRCUIT060014 — 具有 MOSFET 的电压到电流 (V-I) 转换器电路
CIRCUIT060016 — 同相麦克风前置放大器电路
CIRCUIT060017 — 双电源、分立式、可编程增益放大器电路
CIRCUIT060019 — 具有同相正基准电压的反相运算放大器电路
CIRCUIT060020 — 反相放大器电路
CIRCUIT060074 — 采用比较器的高侧电流检测电路
CIRCUIT060075 — 高速过流检测电路
由于 OPA388 具有最宽的带宽以及超低偏移和快速压摆率,因此选择了该器件。TLV3201 具有 40ns 的低传播延迟和 4.8ns 的上升时间,可实现快速响应,因此选择该器件。这使比较器可以在瞬态响应时间要求范围内快速响应并向系统发出过流事件警报。推挽输出级还使比较器能够直接连接微控制器的逻辑电平。TLV3201 还具有低功耗和 40µA 的静态电流。
(...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
TIDA-00002 — 针对高温应用的苛刻环境采集终端 (HEAT) EVM 平台
封装 | 引脚 | 下载 |
---|---|---|
CFP (HKJ) | 8 | 查看选项 |
CFP (HKQ) | 8 | 查看选项 |
DIESALE (KGD) | — |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。