TPS782

正在供货

具有使能功能和 -40°C 至 +125°C 工作温度范围的 150mA、毫微级 IQ、低压降稳压器

产品详情

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 3.6 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 2.2, 2.3, 2.5, 2.7, 2.8, 3, 3.3, 3.6 Noise (µVrms) 86 Iq (typ) (mA) 0.0005 Thermal resistance θJA (°C/W) 66 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 3 PSRR at 100 KHz (dB) 13 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 3.6 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 2.2, 2.3, 2.5, 2.7, 2.8, 3, 3.3, 3.6 Noise (µVrms) 86 Iq (typ) (mA) 0.0005 Thermal resistance θJA (°C/W) 66 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 3 PSRR at 100 KHz (dB) 13 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 125
SOT-23-THN (DDC) 5 8.12 mm² 2.9 x 2.8 WSON (DRV) 6 4 mm² 2 x 2
  • Low IQ: 500 nA
  • 150-mA, Low-Dropout Regulator
  • Input Voltage Range: 2.2 V to 5.5 V
  • Low-Dropout at 25°C, 130 mV at 150 mA
  • Low-Dropout at 85°C, 175 mV at 150 mA
  • 3% Accuracy Over Load, Line, and Temperature
  • Stable with a 1.0-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin
  • Available in DDC (TSOT23-5) or DRV
    (2-mm x 2-mm SON-6) Packages
  • Low IQ: 500 nA
  • 150-mA, Low-Dropout Regulator
  • Input Voltage Range: 2.2 V to 5.5 V
  • Low-Dropout at 25°C, 130 mV at 150 mA
  • Low-Dropout at 85°C, 175 mV at 150 mA
  • 3% Accuracy Over Load, Line, and Temperature
  • Stable with a 1.0-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin
  • Available in DDC (TSOT23-5) or DRV
    (2-mm x 2-mm SON-6) Packages

The TPS782 family of low-dropout regulators (LDOs) offers the benefits of ultra-low power and miniaturized packaging.

This LDO is designed specifically for battery-powered applications where ultra-low quiescent current is a critical parameter. The TPS782, with ultra-low IQ (500 nA), is ideal for microprocessors, microcontrollers, and other battery-powered applications.

The ultra-low power and miniaturized packaging allow designers to customize power consumption for specific applications.

The TPS782 family is designed to be compatible with the TI MSP430 and other similar products. The enable pin (EN) is compatible with standard CMOS logic. This device allows for minimal board space because of miniaturized packaging and a potentially small output capacitor. The TPS782 series also features thermal shutdown and current limit to protect the device during fault conditions. All packages have an operating temperature range of TJ = –40°C to 125°C.

For high-performance applications that require a dual-level voltage option, consider the TPS780 series, with an IQ of 500 nA and dynamic voltage scaling.

The TPS782 family of low-dropout regulators (LDOs) offers the benefits of ultra-low power and miniaturized packaging.

This LDO is designed specifically for battery-powered applications where ultra-low quiescent current is a critical parameter. The TPS782, with ultra-low IQ (500 nA), is ideal for microprocessors, microcontrollers, and other battery-powered applications.

The ultra-low power and miniaturized packaging allow designers to customize power consumption for specific applications.

The TPS782 family is designed to be compatible with the TI MSP430 and other similar products. The enable pin (EN) is compatible with standard CMOS logic. This device allows for minimal board space because of miniaturized packaging and a potentially small output capacitor. The TPS782 series also features thermal shutdown and current limit to protect the device during fault conditions. All packages have an operating temperature range of TJ = –40°C to 125°C.

For high-performance applications that require a dual-level voltage option, consider the TPS780 series, with an IQ of 500 nA and dynamic voltage scaling.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于比较器件,可直接替换
TPS706 正在供货 具有反向电流保护和使能功能的 150mA、超低 IQ、低压降稳压器 Improved PSRR and also has reverse current protection.
TPS7A02 正在供货 200mA, nanopower-IQ (25 nA), low-dropout (LDO) voltage regulator with enable Much lower IQ with better transient response, supports higher load current and has lower min VIN.
TPS7A03 正在供货 具有快速瞬态响应的毫微功耗 IQ 200nA 200mA 低压降 (LDO) 稳压器 60% lower IQ with better transient response, supports higher load current and lower min VIN.
功能与比较器件相同且具有相同引脚
TPS7A05 正在供货 200mA, ultra-low-IQ, high-accuracy, low-dropout voltage regulator with enable Low-IQ LDO with more output options

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
类型 标题 下载最新的英语版本 日期
* 数据表 TPS782 500-nA IQ,150-mA, Ultra-Low Quiescent Current Low-Dropout Linear Regulator 数据表 (Rev. D) PDF | HTML 2014年 11月 5日
白皮书 Understanding the Foundations of Quiescent Current in Linear Power Systems 2021年 2月 18日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
应用简报 No Tradeoffs: Linear Power Supplies for Ultra-Low Power and Dynamic Performance 2020年 2月 6日
应用手册 A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
选择指南 Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
选择指南 低压降稳压器快速参考指南 (Rev. M) 最新英语版本 (Rev.P) 2017年 1月 5日
应用手册 3.6V – 5.5V Input, LDO Reference Design for MSP430 (Rev. A) 2010年 6月 14日
EVM 用户指南 TPS782xx EVM User's Guide 2009年 2月 13日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS78225EVM-445 — TPS78225EVM-445 Evaluation Module

TPS78225EVM-445 简化了 TPS78225 单路固定输出、低压降线性稳压器的评估过程。

用户指南: PDF
TI.com 上无现货
评估板

TPS78227EVM-445 — TPS78227EVM-445 评估模块

TPS78227EVM-445 简化了 TPS78227 单路固定输出、低压降线性稳压器的评估过程。

用户指南: PDF
TI.com 上无现货
评估板

TPS78230EVM-445 — TPS78230EVM-445 评估模块

TPS78230EVM-445 简化了 DDC (TSOT23-5) 封装中 TPS78230 低压降线性稳压器的评估过程。

用户指南: PDF
TI.com 上无现货
评估板

TPS78233EVM-445 — TPS78233EVM-445 评估模块

TPS78233EVM-445 是一块完全组装且经过测试的电路板,用于评估 TPS782xx 固定输出、150mA 低压降稳压器。
用户指南: PDF
TI.com 上无现货
仿真模型

TPS78218 PSpice Transient Model (Rev. A)

SBVM049A.ZIP (21 KB) - PSpice Model
仿真模型

TPS78218 Unencrypted PSpice Transient Model

SBVM639.ZIP (1 KB) - PSpice Model
仿真模型

TPS78222 PSpice Transient Model (Rev. A)

SBVM047A.ZIP (21 KB) - PSpice Model
仿真模型

TPS78222 Unencrypted PSpice Transient Model

SBVM645.ZIP (1 KB) - PSpice Model
仿真模型

TPS78223 PSpice Transient Model

SBVM397.ZIP (21 KB) - PSpice Model
仿真模型

TPS78223 Unencrypted PSpice Transient Model

SBVM643.ZIP (1 KB) - PSpice Model
仿真模型

TPS78225 PSpice Transient Model

SBVM394.ZIP (21 KB) - PSpice Model
仿真模型

TPS78225 Unencrypted PSpice Transient Model

SBVM644.ZIP (1 KB) - PSpice Model
仿真模型

TPS78227 PSpice Transient Model

SBVM396.ZIP (21 KB) - PSpice Model
仿真模型

TPS78227 Unencrypted PSpice Transient Model

SBVM642.ZIP (1 KB) - PSpice Model
仿真模型

TPS78228 PSpice Transient Model

SBVM395.ZIP (21 KB) - PSpice Model
仿真模型

TPS78228 Unencrypted PSpice Transient Model

SBVM641.ZIP (1 KB) - PSpice Model
仿真模型

TPS78230 PSpice Transient Model (Rev. A)

SBVM278A.ZIP (21 KB) - PSpice Model
仿真模型

TPS78230 Unencrypted PSpice Transient Model

SBVM647.ZIP (1 KB) - PSpice Model
仿真模型

TPS78233 PSpice Transient Model

SBVM393.ZIP (21 KB) - PSpice Model
仿真模型

TPS78233 Unencrypted PSpice Transient Model

SBVM646.ZIP (1 KB) - PSpice Model
仿真模型

TPS78236 PSpice Transient Model (Rev. A)

SBVM145A.ZIP (22 KB) - PSpice Model
仿真模型

TPS78236 Unencrypted PSpice Transient Model

SBVM640.ZIP (1 KB) - PSpice Model
参考设计

TIDA-00300 — 隔离式同步串行通信模块

此参考设计提供了隔离 I2C 或 SPI 通信线路的方法。电网基础设施应用中通常需要这种隔离,例如涉及高压的保护继电器和断路器。此参考设计提供电源隔离和信号隔离。
设计指南: PDF
原理图: PDF
参考设计

TIDM-FRAM-THERMOSTAT — 采用 FRAM 微控制器实现的温度调节装置

该参考设计采用 MSP430FR4133 MCU,适用于具有 RS-485 远程控制功能的电池供电恒温器。该设计可提供精确的温度测量,具有 3.4 英寸 LCD,并可通过超低功耗运行来延长电池寿命。
用户指南: PDF
原理图: PDF
英语版 (Rev.A): PDF
参考设计

TIDA-01012 — 无线物联网、低功耗 Bluetooth®、4½ 位、100kHz 真正 RMS 数字万用表

现在,通过物联网 (IoT) 环境,很多产品变得“触手可及”,其中包括数字万用表 (DMM) 等测试设备。TIDA-01012 参考设计由德州仪器 (TI) 的 SimpleLink™ 超低功耗无线微控制器 (MCU) 平台实现,该设计展示了一款 4.5 位的 100kHz 连网真 RMS(均方根值)数字万用表,具有蓝牙低能耗连接、NFC 蓝牙配对®以及采用 TI 的 CapTIvate™ 技术实现的自动唤醒功能。 
设计指南: PDF
原理图: PDF
参考设计

TIDA-01014 — 适用于低功耗工业物联网现场计量的增强型高精度电池电量监测计参考设计

物联网 (IoT) 革命正在高效地连接应用和仪器,以实现电池供电且功耗极低的大规模传感器部署。借助 TI 的高级传感器和低功耗连接器件等新技术,可将这些仪器设计为由电池供电的无线系统,从而显著降低成本、改善部署、提高可靠性和性能,并降低复杂性。

在德州仪器 (TI) 的 SimpleLink™ 超低功耗无线微控制器 (MCU) 平台的支持下,TIDA-01014 参考设计利用 TIDA-01012 无线 DMM 参考设计来演示如何使用 bq27426 增强电池管理系统的电量监测计性能并最终优化功耗。TIDA-01014 采用无线连接的 4.5 位的 100kHz 真 (...)

设计指南: PDF
原理图: PDF
参考设计

PMP9776 — 在移动电源中实现输出电流感测和限制以及插件检测的参考设计

移动电源是一种便携式设备,可使用其内置电池中存储的电能提供 USB 电源。此参考设计演示了一个适用于移动电源 USB 输出端口且基于 TPS61236 的电路。此参考设计可提供 5V 和 2.4A 输出能力,并具有便携式设备插件自动检测、输出电流传感和限制、短路保护、温度保护和电池电压指示功能。
测试报告: PDF
原理图: PDF
参考设计

TIDM-NFC-WATERMTR — 用于流量计的零待机功耗 NFC 参考设计

此参考设计展示了如何向流量计添加近场通信 (NFC) 功能。NFC 接口应答器提供流量计与 NFC 读取器之间的数据交换功能,符合 ISO14443B 标准。此设计中使用的应答器在等待由 NFC 读取器生成的射频场供电时不消耗功率。此外,此设计还可以通过从 NFC 读取器所生成的射频场中采集能量来供电。这两种方法更大限度地减少了对流量计的功耗影响。
设计指南: PDF
原理图: PDF
参考设计

TIDM-FRAM-WATERMETER — 采用 FRAM 微控制器实现的水表

此参考设计采用 MSP430FR4133 基于 FRAM 的 MCU,是可远程控制的全功能、电池供电的磁脉冲水表,具备有线和无线自动抄表 (AMR) 功能。瞬时流量和总流量将显示在 LCD 屏幕上。此设计工作在低功耗模式下,并可减少 CPU 工作量,进而有助于降低总体功耗。
用户指南: PDF
原理图: PDF
英语版 (Rev.A): PDF
封装 引脚 下载
SOT-23-THN (DDC) 5 查看选项
WSON (DRV) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频