COP472-3 Liquid Crystal Display Controller - COP472-3

COP472-3 (NRND)

COP472-3 Liquid Crystal Display Controller

 

Description

The COP472-3 Liquid Crystal Display (LCD) Controller is a peripheral member of the COPS™ family, fabricated using CMOS technology. The COP472-3 drives a multiplexed liquid crystal display directly. Data is loaded serially and is held in internal latches. The COP472-3 contains an on-chip oscillator and generates all the multi-level waveforms for backplanes and segment outputs on a triplex display. One COP472-3 can drive 36 segments multiplexed as 3 x 12 (4½ digit display). Two COP472-3 devices can be used together to drive 72 segments (3 x 24) which could be an 8½ digit display.


Features

  • Direct interface to TRIPLEX LCD
  • Low power dissipation (100 µW typ.)
  • Low cost
  • Compatible with all COPS processors
  • Needs no refresh from processor
  • On-chip oscillator and latches
  • Expandable to longer displays
  • Operates from display voltage
  • MICROWIRE™ compatible serial I/O
  • 20-pin Dual-In-Line package and 20-pin SO

COPS™ and MICROWIRE™ are trademarks of National Semiconductor Corporation.

(size: 147020)
WebDIRECT™ Search

WebDIRECT™ is a trademark of Coris, Inc.,
a wholly-owned subsidiary of R.R. Donnelley & Sons Company.

How to download and view our Data Sheets
Our Data Sheets and other documents are available for downloading in the Portable Document Format (PDF). You can view and print these documents using the Adobe Acrobat Reader. If you do not already have Adobe Acrobat Reader installed and configured on your system, then click here.

Copyright © 1995 National Semiconductor Corporation
Learn About and Influence The Site

View more