COP8SCR9 (ACTIVE)

8-Bit CMOS Flash Microcontroller with 32k Memory, 1 k RAM, Virtual EEPROM, and 4.17V to 4.5V Browno

8-Bit CMOS Flash Microcontroller with 32k Memory, 1 k RAM, Virtual EEPROM, and 4.17V to 4.5V Browno - COP8SCR9
 

Description

The COP8SBR9/SCR9/SDR9 Flash based microcontrollers are highly integrated COP8 Feature core devices, with 32k Flash memory and advanced features including Virtual EEPROM, High Speed Timers, USART, and Brownout Reset. This single-chip CMOS device is suited for applications requiring a full featured, in-system reprogrammable controller with large memory and low EMI. The same device is used for development, pre-production and volume production with a range of COP8 software and hardware development tools.

Features

  • KEY FEATURES
    • 32 kbytes Flash Program Memory with Security Feature
    • Virtual EEPROM using Flash Program Memory
    • 1 kbyte Volatile RAM
    • USART with on Chip Baud Generator
    • 2.7V–5.5V In-System Programmability of Flash
    • High Endurance - 100k Read/Write Cycles
    • Superior Data Retention - 100 years
    • Dual Clock Operation with HALT/IDLE Power Save Modes
    • Three 16-bit Timers:Timers T2 and T3 can Operate at High Speed (50 ns Resolution)Processor Independent PWM modeExternal Event counter modeInput Capture mode
    • Brown-out Reset (COP8SBR9/SCR9)
  • OTHER FEATURES
    • Single Supply Operation: 2.7V–5.5V
    • Quiet Design (Low Radiated Emissions)
    • Multi-Input Wake-up with Optional Interrupts
    • MICROWIRE/PLUS (Serial Peripheral Interface Compatible)
    • Clock Doubler 20 MHz Operation from 10 MHz Oscillator, with 0.5 μs Instruction Cycle6.67 MHz operation from 3.33 MHz oscillator with 1.5 μs instruction cycle (COP8SBR9)
    • Thirteen Multi-Source Vectored Interrupts Servicing:External InterruptUSART (2)Idle Timer T0Three Timers (Each with 2 Interrupts)MICROWIRE/PLUS Serial Peripheral InterfaceMulti-Input Wake-UpSoftware Trap
    • Idle Timer with Programmable Interrupt Interval
    • 8-bit Stack Pointer SP (Stack in RAM)
    • Two 8-bit Register Indirect Data Memory Pointers
    • True Bit Manipulation
    • WATCHDOG and Clock Monitor logic
    • Software Selectable I/O OptionsTRI-STATE Output/High Impedance InputPush-Pull OutputWeak Pull Up Input
    • Schmitt Trigger Inputs on I/O Ports
    • High Current I/Os
    • Temperature Range: –40°C to +85°C and –40°C to +125°C (COP8SCR9/SDR9)
    • Packaging: 44 and 68 PLCC, 44 WQFN, 48 and 56 TSSOP
    • True In-System, Real Time Emulation and Debug Offered by MetaLink's Development Systemstools Available

All trademarks are the property of their respective owners.

View more