Datasheet
- Dual Cool N-Channel NexFET Power MOSFET
(PDF , 381 KB) 02 Aug 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | CSD16323Q3C | ACTIVE | -55 to 150 | 0.43 | 1ku | SON (DQV) | 8 | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| TPS40009 | Low Input (2.25V-5.5V) 600 kHz Frequency, Synchronous Buck Controller, Source/ Sink, Prebias Operati | DC/DC CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN CONTROLLER | The TPS40009 is a voltage-mode, synchronous buck PWM controller that uses TI�s proprietary Predictive Gate Drive? technology to wring maximum efficiency from step-down converters and needs only one square inch board area. |
| TPS40020 | Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source only | DC/DC CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN CONTROLLER | The TPS40020 is a voltage-mode, synchronous buck PWM controller that uses TI�s proprietary Predictive Gate Drive? technology and an internal charge pump/boost circuits combine to provide a highly efficient, smaller solution |
| TPS40021 | Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source/sink | DC/DC CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN CONTROLLER | The TPS40020 is a voltage-mode, synchronous buck PWM controller that uses TI�s proprietary Predictive Gate Drive? technology and an internal charge pump/boost circuits combine to provide a highly efficient, smaller solution |
| TPS40041 | Low Pin Count, Low Vin Synchronous Buck DC/DC Controller | DC/DC CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN CONTROLLER | The TPS40041 is a voltage-mode, synchronous buck PWM controller that uses a small number of external components, making it ideal for building a small, efficient and cost-effective power solution |
| TPS40303 | 3V to 20V Wide Input Synchronous Buck Controller for High Power Density, High Efficiency, 300kHz | DC/DC CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN CONTROLLER | 3-20V feature rich synchronous buck controller in a compact 3x3mm SON package with powerful gate drivers and built-in Frequency Spread Spectrum for reduced EMI |
| TPS40304 | 3V to 20V Wide Input Synchronous Buck Controller for High Power Density, 600kHz, 600mV 1% Reference | DC/DC CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN CONTROLLER | 3-20V feature rich synchronous buck controller in a compact 3x3mm SON package with powerful gate drivers and built-in Frequency Spread Spectrum for reduced EMI |
| TPS40305 | 3V to 20V Wide Input Synchronous Buck Controller for High Power Density, High Efficiency, 1.2 MHz | DC/DC CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN CONTROLLER | 3-20V feature rich synchronous buck controller in a compact 3x3mm SON package with powerful gate drivers and built-in Frequency Spread Spectrum for reduced EMI |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 381 | 02 Aug 2009 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Analysis Software |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Power Tip: Estimating transient temperature in a MOSFET
In this Power Tip Robert Kollman discusses how to estimate transient temperature in a MOSFET. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



