Datasheet
- DualCool N-Ch NexFET Power MOSFET (Rev. B)
(PDF , 334 KB) 28 Sep 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | CSD16408Q5C | ACTIVE | -55 to 150 | 0.49 | 1ku | SON (DQU) | 8 | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 334 | 28 Sep 2010 |
User Guides (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1113 | 02 Mar 2010 | 594 |
Selection & Solution Guides (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 594 | 23 Feb 2012 | 3,646 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Analysis Software |
| DualCool™ NexFET™ Power MOSFETs and TPS40304 Buck Controller Evaluation Module | CSD163CEVM-591 | Development Boards/EVMs |
Reference Designs (2)
| Description | Part# | Company |
|---|---|---|
| Sync Buck, Linear Regulator (1.5V @ 9A, 0.75V @ 3A) | PMP5225 | Texas Instruments |
| Sync Buck, monitor for Battery charging & monitoring for PCs (12.6V @ 8A) | PMP5214 | Texas Instruments |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Power Tip: Estimating transient temperature in a MOSFET
In this Power Tip Robert Kollman discusses how to estimate transient temperature in a MOSFET. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



