CSD17301Q5A
(ACTIVE) 30V N Channel NexFET™ Power MOSFET

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
CSD17301Q5A ACTIVE -55 to 150 0.60 | 1ku SON (DQJ) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TPS40007   Low Input (2.25V-5.5V) 300 kHz Frequency, Synchronous Buck Controller, Source/ Sink, Prebias Operati   CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER    The TPS40007 is a voltage-mode, synchronous buck PWM controller that uses TI�s proprietary Predictive Gate Drive? technology to wring maximum efficiency from step-down converters and needs only one square inch board area.  
TPS40009   Low Input (2.25V-5.5V) 600 kHz Frequency, Synchronous Buck Controller, Source/ Sink, Prebias Operati   CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER    The TPS40009 is a voltage-mode, synchronous buck PWM controller that uses TI�s proprietary Predictive Gate Drive? technology to wring maximum efficiency from step-down converters and needs only one square inch board area.  
TPS40020   Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source only   CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER    The TPS40020 is a voltage-mode, synchronous buck PWM controller that uses TI�s proprietary Predictive Gate Drive? technology and an internal charge pump/boost circuits combine to provide a highly efficient, smaller solution  
TPS40021   Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source/sink   CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER    The TPS40021 is a voltage-mode, synchronous buck PWM controller that uses TI�s proprietary Predictive Gate Drive? technology and an internal charge pump/boost circuits combine to provide a highly efficient, smaller solution  
TPS40040   Low Pin Count, Low Vin Synchronous Buck DC/DC Controller   CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER    The TPS40040 is a voltage-mode, synchronous buck PWM controller that uses a small number of external components, making it ideal for building a small, efficient and cost-effective power solution  
TPS40041   Low Pin Count, Low Vin Synchronous Buck DC/DC Controller   CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER    The TPS40040 is a voltage-mode, synchronous buck PWM controller that uses a small number of external components, making it ideal for building a small, efficient and cost-effective power solution  
TPS40100   Wide Input Range Synchronous Buck Controller for Sequencing   CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER    The TPS40195 is a flexible, feature rich synchronous buck controller that operates from a nominal 4.5 V to 20 V supply. This controller implements voltage mode control with the switching frequency adjustable from 100 kHz to 600 kHz.  
TPS40140   Stackable 2 Channel Multiphase or 2 Channel Independent Output Controller   CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER    The TPS40140 is a multi-functional synchronous buck controller that can be configured to provide either a single-output two-phase power supply or a power supply that supports two independent outputs. Several TPS40140 controllers can be stacked up to a 16-phase multi-phase single output power supply. Alternatively, several controllers providing multiple independent outputs can be synchronized in an interleaving pattern for improved input ripple current.  
TPS40180   Single Phase Stackable Controller   CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER    The TPS40180 is a stackable single-phase synchronous buck controller. Stacking allows a modular power supply design where multiple modules can be connected in parallel to achieve the desired output power capability if the output power requirement cannot be provided by one module.  
TPS40192   4.5V to 18V Input, Low Pin Count, Synchronous Buck Controller with Power Good   CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER    TPS40192 is a cost-optimized synchronous buck controller that operate from 4.5 V to 18 V input. These controllers implement a voltage-mode control architecture with the switching frequency fixed at 600 kHz . The higher switching frequency facilitates the use of smaller inductor and output capacitors, thereby providing a compact power-supply solution. An adaptive anti-cross conduction scheme is used to prevent shoot through current in the power FETs.  
TPS40193   4.5V to 18V Input, Low Pin Count Synchronous Buck Controller with Power Good   CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER    TPS40193 is a cost-optimized synchronous buck controller that operate from 4.5 V to 18 V input. These controllers implement a voltage-mode control architecture with the switching frequency fixed at 300 kHz . An adaptive anti-cross conduction scheme is used to prevent shoot through current in the power FETs.  
TPS40195   4.5V to 20V Buck Controller with Synchronization and Power Good   CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER    The TPS40195 is a flexible, feature rich synchronous buck controller that operates from a nominal 4.5 V to 20 V supply. This controller implements voltage mode control with the switching frequency adjustable from 100 kHz to 600 kHz.  
TPS40303   3V to 20V Wide Input Synchronous Buck Controller for High Power Density, High Efficiency, 300kHz   CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER    3-20V feature rich synchronous buck controller in a compact 3x3mm SON package with powerful gate drivers and built-in Frequency Spread Spectrum for reduced EMI  
TPS40304   3V to 20V Wide Input Synchronous Buck Controller for High Power Density, 600kHz, 600mV 1% Reference   CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER    3-20V feature rich synchronous buck controller in a compact 3x3mm SON package with powerful gate drivers and built-in Frequency Spread Spectrum for reduced EMI  
TPS40305   3V to 20V Wide Input Synchronous Buck Controller for High Power Density, High Efficiency, 1.2 MHz   CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER    3-20V feature rich synchronous buck controller in a compact 3x3mm SON package with powerful gate drivers and built-in Frequency Spread Spectrum for reduced EMI  
TPS40322   Dual Output or Two-phase Synchronous Buck Controller   CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER    The TPS40322 is a dual-output, synchronous buck controller. It can also be configured as a single-output, two-phase controller. The 180� out-of-phase operation reduces the input current ripple and extends the input capacitor lifetime.  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 881 14 Sep 2010

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 455 21 Mar 2013 3,063
PDF 9158 11 Mar 2013 32,385

Tools & Software

Development Tools (1)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation

Reference Designs (2)


Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Digital Power Supply Design Workshop In-Person   18 Jun 2013  -  20 Jun 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  


See More Training & Events
Click Here