CSD17571Q2 30V N-Channel NexFET Power MOSFETs, CSD17571Q2 | TI.com

CSD17571Q2 (ACTIVE)

30V N-Channel NexFET Power MOSFETs, CSD17571Q2

30V N-Channel NexFET Power MOSFETs, CSD17571Q2 - CSD17571Q2
 

Description

This 30 V, 20 mΩ, SON 2×2 NexFET™ power MOSFET is designed to minimize losses in power conversion and load management applications, while offering excellent thermal performance for the size of the package.

Features

  • Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 2 mm × 2 mm Plastic Package

View more

Parametrics Compare all products in N-channel MOSFET transistors

 
VDS (V)
Configuration
Rds(on) Max at VGS=4.5V (mOhms)
Rds(on) Max at VGS=10V (mOhms)
IDM, Max Pulsed Drain Current (Max) (A)
QG Typ (nC)
QGD Typ (nC)
Package (mm)
RDS(on) Typ at VGS=2.5V (Typ) (mOhm)
VGS (V)
VGSTH Typ (V)
ID, Silicon limited at Tc=25degC (A)
ID, package limited (A)
Logic Level
Rating
CSD17571Q2 CSD13202Q2 CSD17313Q2 CSD17318Q2
30     12     30     30    
Single     Single     Single     Single    
29     9.3     32     16.9    
24          
39     76     20     68    
2.4     5.1     2.1     6    
0.6     0.76     0.4     1.3    
SON2x2     SON2x2     SON2x2     SON2x2    
  9.1       20    
20     8     10     10    
1.6     0.8     1.3     0.9    
      25    
22     22     5     22    
Yes     Yes     Yes     Yes    
Catalog     Catalog     Catalog     Catalog