CSD22204W CSD22204W 8-V P-Channel NexFET™ Power MOSFET | TI.com

CSD22204W (ACTIVE)

CSD22204W 8-V P-Channel NexFET™ Power MOSFET

CSD22204W 8-V P-Channel NexFET™ Power MOSFET - CSD22204W
Datasheet
 

Description

This –8 V, 8.2 mΩ, 1.5 mm × 1.5 mm device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra low profile. Low on-resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.

Features

  • Low Resistance
  • Small Footprint 1.5 mm × 1.5 mm
  • Pb Free
  • Gate ESD Protection
  • RoHS Compliant
  • Halogen Free
  • Gate-Source Voltage Clamp

View more

Parametrics Compare all products in P-Channel MOSFET Transistor

 
VDS (V)
VGS (V)
Configuration
Rds(on) Max at VGS=4.5V (mOhms)
Rds(on) Max at VGS=2.5V (mOhms)
Rds(on) Max at VGS=1.8V (mOhms)
Id Peak (Max) (A)
Id Max Cont (A)
QG Typ (nC)
QGD Typ (nC)
QGS Typ (nC)
VGSTH Typ (V)
Package (mm)
CSD22204W CSD22202W15 CSD22205L CSD22206W
-8     -8     -8     -8    
-6     -6     -6     -6    
Single     Single     Single     Single    
9.9     12.2     9.9     5.7    
14     17.4     15     9.1    
    40      
-80     -48     -71     -108    
-5     -5     -7.4     -5    
18.9     6.5     6.5     11.2    
4.2     1     1     1.8    
3.2     1.6     1.2     2.1    
-0.7     -0.8     -0.7     -0.7    
WLP 1.5x1.5     WLP 1.5x1.5     LGA 1.2x1.2     WLP 1.5x1.5