Datasheet
- P Channel NexFET™ Power MOSFETs (Rev. C)
(PDF , 237 KB) 24 Apr 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | CSD25401Q3 | ACTIVE | -55 to 150 | 0.41 | 1ku | SON (DQG) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 237 | 24 Apr 2013 |
Selection & Solution Guides (4)
Tools & Software
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| CSD25401Q3 PSpice Transient Model | PSpice Model | ZIP | 10 KB | 03 Jan 2011 | 293 views |
| CSD25401Q3 TINA-TI Transient Spice Model | TINA-TI Spice Model | TSM | 7 KB | 03 Mar 2010 | 238 views |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Reference Designs (4)
| Description | Part # | Company |
|---|---|---|
| Boost Converter (2.5V to 3.6V to 4.1V@2.4A) | PMP5719 | Texas Instruments |
| Generates 4V@ 800mA avg/2.5Apeak using SEPIC configuration | PMP5624 | Texas Instruments |
| Negative Synchronous Buck -2.2V@6A | PMP5165 | Texas Instruments |
| Sync Boost 5V@4A for USB Battery Chargers | PMP5417 | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 