Data sheet
CSD25404Q3
- Ultra-Low Qg and Qgd
- Low Thermal Resistance
- Low RDS(on)
- Halogen Free
- RoHS Compliant
- Pb Free Terminal Plating
- SON 3.3 mm × 3.3 mm Plastic Package
This -20 V, 5.5 mΩ NexFET power MOSFET is designed to minimize losses in power conversion load management applications with a SON 3.3 mm × 3.3 mm package that offers an excellent thermal performance for the size of the device.
Technical documentation
No results found. Please clear your search and try again.
View all 8 Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CSD25404Q3 –20 V P-Channel NexFET™ Power MOSFET datasheet | PDF | HTML | 02 Nov 2015 |
Application note | MOSFET Support and Training Tools (Rev. D) | PDF | HTML | 09 Apr 2024 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | QFN and SON PCB Attachment (Rev. C) | PDF | HTML | 06 Dec 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
Application note | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 16 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Support software
Quickly trade off size, cost and performance to select the optimal MOSFET based on application conditions.
Reference designs
PMP40441 — Multi-cell buck-boost battery charger system reference design for USB PD PPS
This reference design is for USB Power Delivery (PD) battery charging applications, such as power banks or other portable devices. It employs the Buck-Boost charger BQ25713 for a wide input and output range for USB PD charging. The USB PD controller card (PMP40442) can configure the charger to run (...)
Reference designs
PMP40294 — Bi-directional Battery Power System +USB A 5V2A Output Reference Design
The PMP40294 reference design is designed for a high capacity battery packs which requires more and more charging and discharging power. It can support a wide input voltgae (5~20V) from any adaptor and deliver the maximal charging current up to 3A to a 3S battery pack. By adopting the (...)
Reference designs
TIDA-01379 — Transient Load Generator Reference Design
The TIDA-01379 reference design permits to generate fast load transient signals required for the evaluation of converter stability. The board includes three separable load transient generators that are either regulated or non-regulated and are able to support different load configurations. The (...)
Reference designs
PMP30284 — Tiny LED Driver Reference Design
This reference design contains a unique LED Driver to be supplied out of a single or a dual cell lithium ion battery. The circuit in SEPIC topology accepts input voltages as low as 1.8V to 8.4V. The TPS43000 was chosen for handling low input voltages. Current regulation is provided with a (...)
Reference designs
PMP40069 — Portable DLP Pico Projector with 5-20Vin 3 Cell Battery Charger Reference Design
The PMP40069 is a reference design for portable DLP pico projectors It also has a 3 cell battery charger. The battery will provide the power to the projector when the adapter isn't available . The solution implements DLPA3000 PMIC/LED driver, DLPC3438 display controller and SMBus (...)
Package | Pins | Download |
---|---|---|
VSON-CLIP (DQG) | 8 | View options |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.