Datasheet
- Synchronous Buck NexFET™ Power Block, CSD86350Q5D (Rev. E)
(PDF , 1255 KB) 18 Oct 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | CSD86350Q5D | ACTIVE | -55 to 150 | 1.05 | 1ku | SON (DQY) | 8 | 2500 | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| TPS40303 | 3V to 20V Wide Input Synchronous Buck Controller for High Power Density, High Efficiency, 300kHz | DC/DC CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN CONTROLLER | |
| TPS40304 | 3V to 20V Wide Input Synchronous Buck Controller for High Power Density, 600kHz, 600mV 1% Reference | DC/DC CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN CONTROLLER | |
| TPS40305 | 3V to 20V Wide Input Synchronous Buck Controller for High Power Density, High Efficiency, 1.2 MHz | DC/DC CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN CONTROLLER | |
| TPS51217 | 3V to 28V Input. 20A Synchronous Step Down Controller with DCAP™ Mode, 340kHz for Notebook Power | DC/DC CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN CONTROLLER | |
| TPS51218 | 3V to 28V Input. 20A Synchronous Step Down Controller with DCAP™ Mode for Notebook Power Supply | DC/DC CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN CONTROLLER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1255 | 18 Oct 2011 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 594 | 23 Feb 2012 | 3,734 | ||
| 1090 | 05 Jan 2012 | 572 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 248 | 28 Oct 2010 | 201 | ||
| WMV | 16310 | 02 Jul 2010 | 174 | |
| WMV | 15843 | 02 Jul 2010 | 159 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| CSD86350Q5D PSpice Transient Model | PSpice Model | ZIP | 11 KB | 03 Jan 2011 | 192 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Analysis Software |
| High Density, High Current Power Supply Solution Using NexFET™ Power Block and TPS51218 | CSD86350Q5DEVM-604 | Development Boards/EVMs |
Reference Designs (4)
| Description | Part# | Company |
|---|---|---|
| '5V-12V input; Synchronous Buck; 0.9V-3.3V, 20A output with PMBus | PMP6997 | Texas Instruments |
| 5V input; 6 Phase High Efficiency Synchronous Buck; 0.9V 120A output | PMP6845 | Texas Instruments |
| Four Phase Sync Buck 900mV@70A | PMP5621 | Texas Instruments |
| Multiphase (1.6V @ 80A) for Memory | PMP5456 | Texas Instruments |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Power Tip: Estimating transient temperature in a MOSFET
In this Power Tip Robert Kollman discusses how to estimate transient temperature in a MOSFET. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



