Home Power management MOSFETs Power stages

CSD95492QVM

ACTIVE

20A Synchronous Buck NexFET Smart Power Stage in small 4x5 SON Package

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CSD95420RCB ACTIVE 50-A peak continuous synchronous buck NexFET™ smart power stage Improved device current rating and efficiency in an industry standard common footprint 4-mm x 5-mm package.

Product details

VDS (V) 20 Power loss (W) 0.89 Ploss current (A) 12 Configuration PowerStage ID - continuous drain current at TA=25°C (A) 20 Operating temperature range (°C) -55 to 150 Features Analog temperature output, Diode emulation mode with FCCM, Integrated current sense, Ultra-low inductance package Rating Catalog
VDS (V) 20 Power loss (W) 0.89 Ploss current (A) 12 Configuration PowerStage ID - continuous drain current at TA=25°C (A) 20 Operating temperature range (°C) -55 to 150 Features Analog temperature output, Diode emulation mode with FCCM, Integrated current sense, Ultra-low inductance package Rating Catalog
VSON-CLIP (DMH) 18 20 mm² 5 x 4
  • 20-A Continuous Operating Current Capability
  • Over 94% System Efficiency at 12 A
  • High-Frequency Operation (up to 1.25 MHz)
  • Diode Emulation Function
  • Temperature Compensated Bi-Directional Current Sense
  • Analog Temperature Output
  • Fault Monitoring
  • 3.3-V and 5-V PWM Signal Compatible
  • Tri-State PWM Input
  • Integrated Bootstrap Switch
  • Optimized Dead Time for Shoot-Through Protection
  • High-Density VSON 4-mm × 5-mm Footprint
  • Ultra-Low-Inductance Package
  • System Optimized PCB Footprint
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen Free
  • 20-A Continuous Operating Current Capability
  • Over 94% System Efficiency at 12 A
  • High-Frequency Operation (up to 1.25 MHz)
  • Diode Emulation Function
  • Temperature Compensated Bi-Directional Current Sense
  • Analog Temperature Output
  • Fault Monitoring
  • 3.3-V and 5-V PWM Signal Compatible
  • Tri-State PWM Input
  • Integrated Bootstrap Switch
  • Optimized Dead Time for Shoot-Through Protection
  • High-Density VSON 4-mm × 5-mm Footprint
  • Ultra-Low-Inductance Package
  • System Optimized PCB Footprint
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen Free

The CSD95492QVM NexFET™ power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 4-mm × 5-mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.


The CSD95492QVM NexFET™ power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 4-mm × 5-mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.


Download View video with transcript Video

More Information and Sample Availability

Full data sheet and other information are available. Request now

Samples are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
CSD95496QVM ACTIVE 40A Synchronous Buck NexFET Smart Power Stage in small 4x5 SON Package Higher current device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CSD95492QVM Synchronous Buck NexFET Smart Power Stage datasheet (Rev. A) PDF | HTML 03 Jan 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CSD95492QVM PSpice Transient Model

SLPM247.ZIP (23 KB) - PSpice Model
Simulation model

CSD95492QVM TINA-TI Reference Design

SLPM253.TSC (318 KB) - TINA-TI Reference Design
Simulation model

CSD95492QVM TINA-TI Transient Spice Model

SLPM252.ZIP (37 KB) - TINA-TI Spice Model
Package Pins Download
VSON-CLIP (DMH) 18 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos