Datasheet
- Low Distortion Digital-to-Analog Converter for Seismic Monitoring (Rev. A)
(PDF , 618 KB) 22 Sep 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | DAC1280IPW | ACTIVE | 22.15 | 1ku | TSSOP (PW) | 16 | View | 90 | 330 | Typical lead time for 1k quantity: 4 to 8 weeks | | DAC1280IPWR | ACTIVE | 18.45 | 1ku | TSSOP (PW) | 16 | View | 2000 | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| ADS1282 | Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration for use with DAC1280 |
| TPS7A3001 | Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATORS - SINGLE CHANNEL LDO | The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | Low noise drive amplifier |
| TPS7A4901 | Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATORS - SINGLE CHANNEL LDO | The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | Low noise voltage reference |
| ADS1281 | High Resolution 24-Bit Analog-to Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | Single channel seismic sensor ADC |
| TLV3491 | Single Nanopower Push-Pull Output Comparator | AMPLIFIERS AND LINEAR - COMPARATOR | Shutdown comparator |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 618 | 22 Sep 2010 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 13,560 | |||
| 106 | 02 Oct 2000 | 1,002 | |||
| 95 | 02 Oct 2000 | 2,367 | |||
| 385 | 02 Oct 2000 | 3,281 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DAC1280 IBIS Model | IBIS Model | ZIP | 18 KB | 08 Oct 2010 | 136 views |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



