Product details

Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Current Features 4-20mA loop transmitter, Low Power Reference type Ext Architecture Delta-Sigma Rating Catalog Output range (max) (mA/V) 24 Output range (min) (mA/V) 0 Power consumption (typ) (mW) 0.33 Operating temperature range (°C) -40 to 105
Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Current Features 4-20mA loop transmitter, Low Power Reference type Ext Architecture Delta-Sigma Rating Catalog Output range (max) (mA/V) 24 Output range (min) (mA/V) 0 Power consumption (typ) (mW) 0.33 Operating temperature range (°C) -40 to 105
WQFN (RGH) 16 16 mm² 4 x 4
  • 16-Bit Resolution
  • Very-Low Supply Current of 100 µA
  • 5 ppmFS/°C Gain Error
  • Pin-Programmable Power-Up Condition
  • Loop-Error Detection and Reporting
  • Programmable Output-Current Error Levels
  • Simple HART Modulator Interfacing
  • Highly Integrated Feature Set in Small
    Footprint WQFN-16 (4- × 4-mm,
    0.5-mm Pitch)
  • 16-Bit Resolution
  • Very-Low Supply Current of 100 µA
  • 5 ppmFS/°C Gain Error
  • Pin-Programmable Power-Up Condition
  • Loop-Error Detection and Reporting
  • Programmable Output-Current Error Levels
  • Simple HART Modulator Interfacing
  • Highly Integrated Feature Set in Small
    Footprint WQFN-16 (4- × 4-mm,
    0.5-mm Pitch)

The DAC161S997 is a very low power 16-bit ΣΔ digital-to-analog converter (DAC) for transmitting an analog output current over an industry standard 4-20 mA current loop. The DAC161S997 has a simple 4-wire SPI for data transfer and configuration of the DAC functions. To reduce power and component count in compact loop-powered applications, the DAC161S997 contains an internal ultra-low power voltage reference and an internal oscillator. The low power consumption of the DAC161S997 results in additional current being available for the remaining portion of the system. The loop drive of the DAC161S997 interfaces to a Highway Addressable Remote Transducer (HART) modulator, allowing injection of FSK modulated digital data into the 4-20 mA current loop. This combination of specifications and features makes the DAC161S997 ideal for 2- and 4-wire industrial transmitters. The DAC161S997 is available in a 16-pin 4-mm × 4-mm WQFN package and is specified over the extended industrial temperature range of –40°C to +105°C.

The DAC161S997 is a very low power 16-bit ΣΔ digital-to-analog converter (DAC) for transmitting an analog output current over an industry standard 4-20 mA current loop. The DAC161S997 has a simple 4-wire SPI for data transfer and configuration of the DAC functions. To reduce power and component count in compact loop-powered applications, the DAC161S997 contains an internal ultra-low power voltage reference and an internal oscillator. The low power consumption of the DAC161S997 results in additional current being available for the remaining portion of the system. The loop drive of the DAC161S997 interfaces to a Highway Addressable Remote Transducer (HART) modulator, allowing injection of FSK modulated digital data into the 4-20 mA current loop. This combination of specifications and features makes the DAC161S997 ideal for 2- and 4-wire industrial transmitters. The DAC161S997 is available in a 16-pin 4-mm × 4-mm WQFN package and is specified over the extended industrial temperature range of –40°C to +105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
AFE881H1 ACTIVE 16-bit low-power analog front end (AFE) with DAC, ADC and HART® modem for sensor transmitters Precision 16-bit analog front end with integrated HART modem

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DAC161S997 16-Bit SPI-Programmable DAC for 4-20 mA Loops datasheet (Rev. A) PDF | HTML 29 Dec 2014
Application note A Basic Guide to the HART Protocol PDF | HTML 09 Nov 2023
Circuit design Loop powered 4- to 20-mA transmitter circuit 20 Dec 2018
Technical article Powering smart sensor transmitters in industrial applications PDF | HTML 02 May 2016
EVM User's guide DAC161S997EVM User's Guide (Rev. A) 29 Feb 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC161S997EVM — DAC161S997 16-Bit DAC With Internal Reference and 4mA-to-20mA Current Loop Drive Evaluation Module

DAC161S997EVM helps evaluate the DAC161S997, 4-20mA Loop driver with SPI interface. This board is designed as a 2-Wire loop-powered transmitter. It has a MSP430G2553 MCU which comes preloaded with a firmware which communicates with PC Software and can read/write DAC register according to the user (...)

User guide: PDF
Support software

SLAC782 Source Files for SLAA866

Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC161S997 16-Bit Precision DAC With Internal Reference and 4mA-to-20mA Current Loop Drive DAC7311 12-bit, single-channel, ultra-low power DAC in 6-pin SC70 package for battery powered applications DAC8311 14bit, Single Channel, 80uA, 2.0V-5.5V DAC in SC70 Package
Precision op amps (Vos<1mV)
OPA317 Low Offset, Rail-to-Rail I/O Operational Amplifier
Simulation model

DAC161P997 TINA-TI Reference Design

SNAM145.TSC (306 KB) - TINA-TI Reference Design
Simulation model

DAC161P997 TINA-TI Transient Spice Model

SNAM146.ZIP (19 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00666 — Field Transmitter with BLE Connectivity Powered from 4 to 20-mA Current Loop Reference Design

TIDA-00666 enables Bluetooth Low Energy communication powered from a 2-wire 4- to 20-mA loop. For industrial process control instruments, analog 4- to 20-mA current loops are commonly used for analog signaling, with 4 mA representing the lowest end of the range and 20 mA the highest. This (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00095 — RTD Temperature Transmitter for 2-wire, 4 to 20-mA Current Loop Systems

This comprehensive design provides a complete system that measures and processes temperature signals  inputs from 2-wire, 3-wire, and 4-wire resistance temperature detectors (RTDs) and outputs a 4 to 20-mA current-loop signal corresponding to the temperature processed from the RTD inputs. It (...)
User guide: PDF
Schematic: PDF
Reference designs

TIDA-00483 — Dual Sensor Measurement Using Single Current-Loop with FSK Modulation Reference Design

The TIDA-00483 reference design demonstrates a 4-20mA current loop subsystem capable of measuring the surrounding environment and communicating the temperature, humidity, and ambient light over the loop. The small footprint of the design contains all sensors, filters, and control circuitry to (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00648 — 4-20mA Current Loop Transmitter Reference Design

TIDA-00648 is an industry standard 4-20 mA current-loop transmitter. It allows injection of FSK-modulated digital data into the 4-20 mA current loop for HART communication. External protection circuitry is deployed in-place for compliance with regulatory IEC61000-4 standards such as EFT, ESD and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00165 — Small Form Factor, 2-Wire 4 to 20mA Current Loop RTD Temperature Transmitter Reference Design

This is a reference design for a robust, low power, precise and long-term stable 2-wire loop powered 4 to 20mA current output temperature transmitter. It uses RTD temperature sensor with 4 to 20mA current loop transmitter. It also explains sensor signal conditioning, ratiometric measurement (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
WQFN (RGH) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos