Product details

Resolution (Bits) 12 Number of DAC channels 2 Interface type Parallel CMOS Sample/update rate (Msps) 40 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 29 SFDR (dB) 75 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext, Int
Resolution (Bits) 12 Number of DAC channels 2 Interface type Parallel CMOS Sample/update rate (Msps) 40 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 29 SFDR (dB) 75 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext, Int
TQFP (PFB) 48 81 mm² 9 x 9
  • Dual, 12-Bit, 40MSPS Current Output DACs
  • Four 12-Bit Voltage Output DACs—for Transmit Control
  • Single +3V Operation
  • Very Low Power: 29mW
  • High SFDR: 75dB at fOUT = 5MHz
  • Low-Current Standby or Full Power-Down Modes
  • Internal Reference
  • Optional External Reference
  • Adjustable Full-Scale Range: 0.5mA to 2mA
  • APPLICATIONS
    • Transmit Channels
      • I and Q
      • PC Card Modems: GPRS, CDMA
      • Wireless Network Cards (NICs)
    • Signal Synthesis (DDS)
    • Portable Medical Instumentation
    • Arbitrary Waveform Generation (AWG)

All trademarks are the property of their respective owners.

  • Dual, 12-Bit, 40MSPS Current Output DACs
  • Four 12-Bit Voltage Output DACs—for Transmit Control
  • Single +3V Operation
  • Very Low Power: 29mW
  • High SFDR: 75dB at fOUT = 5MHz
  • Low-Current Standby or Full Power-Down Modes
  • Internal Reference
  • Optional External Reference
  • Adjustable Full-Scale Range: 0.5mA to 2mA
  • APPLICATIONS
    • Transmit Channels
      • I and Q
      • PC Card Modems: GPRS, CDMA
      • Wireless Network Cards (NICs)
    • Signal Synthesis (DDS)
    • Portable Medical Instumentation
    • Arbitrary Waveform Generation (AWG)

All trademarks are the property of their respective owners.

The DAC2932 is a dual 12-bit, current-output digital-to-analog converter (DAC) designed to combine the features of high dynamic range and very low power consumption. The DAC2932 converter supports update rates of up to 40MSPS. In addition, the DAC2932 features four 12-bit voltage output DACs, which can be used to perform system control functions.

The advanced segmentation architecture of the DAC2932 is optimized to provide a high spurious-free dynamic range (SFDR).

The DAC2932 has a high impedance (> 200k) differential current output with a nominal range of 2mA and a compliance voltage of up to 0.8V. The differential outputs allow for either a differential or single-ended analog signal interface. The close matching of the current outputs ensures superior dynamic performance in the differential configuration, which can be implemented with a transformer. Using a small geometry CMOS process, the monolithic DAC2932 is designed to operate within a single-supply range of 2.7V to 3.3V. Low power consumption makes it ideal for portable and battery-operated systems. Further optimization by lowering the output current can be realized with the adjustable full-scale option. The full-scale output current can be adjusted over a span of 0.5mA to 2mA.

For noncontinuous operation of the DAC2932, a full power-down mode can reduce the power dissipation to as little as 25µW.

The DAC2932 is designed to operate with a single parallel data port. While it alternates the loading of the input data into separate input latches for both current output DACs (I-DACs), the updating of the analog output signal occurs simultaneously. The DAC2932 integrates a temperature compensated 1.22V bandgap reference. The DAC2932 also allows for additional flexibility of using an external reference.

The DAC2932 is available in a TQFP-48 package.

The DAC2932 is a dual 12-bit, current-output digital-to-analog converter (DAC) designed to combine the features of high dynamic range and very low power consumption. The DAC2932 converter supports update rates of up to 40MSPS. In addition, the DAC2932 features four 12-bit voltage output DACs, which can be used to perform system control functions.

The advanced segmentation architecture of the DAC2932 is optimized to provide a high spurious-free dynamic range (SFDR).

The DAC2932 has a high impedance (> 200k) differential current output with a nominal range of 2mA and a compliance voltage of up to 0.8V. The differential outputs allow for either a differential or single-ended analog signal interface. The close matching of the current outputs ensures superior dynamic performance in the differential configuration, which can be implemented with a transformer. Using a small geometry CMOS process, the monolithic DAC2932 is designed to operate within a single-supply range of 2.7V to 3.3V. Low power consumption makes it ideal for portable and battery-operated systems. Further optimization by lowering the output current can be realized with the adjustable full-scale option. The full-scale output current can be adjusted over a span of 0.5mA to 2mA.

For noncontinuous operation of the DAC2932, a full power-down mode can reduce the power dissipation to as little as 25µW.

The DAC2932 is designed to operate with a single parallel data port. While it alternates the loading of the input data into separate input latches for both current output DACs (I-DACs), the updating of the analog output signal occurs simultaneously. The DAC2932 integrates a temperature compensated 1.22V bandgap reference. The DAC2932 also allows for additional flexibility of using an external reference.

The DAC2932 is available in a TQFP-48 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet Dual, 12-Bit, 40MSPS, Digital-to-Analog Converter datasheet (Rev. D) 11 Jul 2005
Application note Design for a Wideband Differential Transimpedance DAC Output (Rev. A) 17 Oct 2016
Application note Wideband Complementary Current Output DAC Single-Ended Interface (Rev. A) 08 May 2015
Application note Design for a Wideband Differential Transimpedance DAC Output 18 Apr 2008
EVM User's guide DAC2932 12-Bit Dual Channel DAC EVM 13 Jul 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC2932EVM — DAC2932 Dual-Channel, 12-Bit, 40-MSPS, Ultra-Low Power Digital-to-Analog Converter Evaluation Module

This EVM helps users evaluate TI's DAC2932, a dual 12-bit, current-output digital-to-analog converter (DAC) designed to combine the features of high dynamic range and very low power consumption.

The DAC2932 converter supports update rates of up to 40MSPS. In addition, the DAC2932 features four (...)

User guide: PDF
Not available on TI.com
Simulation model

DAC2932 IBIS Model

SLAC061.ZIP (8 KB) - IBIS Model
Calculation tool

MATCHGAIN-CALC — Wideband Comp Current Output DAC to SE Interface: Impr Matching for Gain & Compliance Volt Swing

NOTE: Calculator software is available when downloading the application note.
  • Click on "abstract" to view abstract of document.
  • Open the ZIP file to extract the calculator tool.
  • Open the PDF file to view the application note.

High-speed digital-to-analog converters (DACs) most often use a (...)

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
TQFP (PFB) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos