Datasheet
- DUAL-CHANNEL, 16 BIT, 800 MSPS, DIGITAL-TO-ANALOG CONVERTER (Rev. B)
(PDF , 1681 KB) 01 Jun 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | DAC3283IRGZR | ACTIVE | -40 to 85 | 26.95 | 1ku | VQFN (RGZ) | 48 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | DAC3283IRGZT | ACTIVE | -40 to 85 | 28.45 | 1ku | VQFN (RGZ) | 48 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TRF370417 | 50MHz to 6.0 GHz Quadrature Modulator, 1.7V common-mode voltage | Broadband RF/IF & Digital Radio - IQ MODULATOR | 50MHz to 6.0 GHz Quadrature Modulator, 1.7V common-mode voltage |
| CDCE62005 | 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO | Clock Generators - Low Jitter <1psec RMS | 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO |
| TPS62590 | 2.25MHz, 1A Step-Down Converter in 2 x 2 SON Package | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | 2.25MHz, 1A Step-Down Converter |
| ADS4149 | 14 bit 250MSPS Low Power ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | |
| ADS62P49 | Dual Channel 14 Bit, 250 MSPS ADC with DDR LVDS & Parallel CMOS outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | |
| TRF370315 | 350 MHz to 4.0 GHz Quadrature Modulator, 1.5V common-mode voltage | Broadband RF/IF & Digital Radio - IQ MODULATOR | |
| TRF3761-G | Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO | Clocks by Function - RF PLLs and Synthesizers |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1681 | 01 Jun 2012 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 317 | 18 Feb 2013 | 1,079 | |||
| 829 | 23 Oct 2012 | 1,706 | |||
| 1310 | 24 May 2004 | 11,325 | |||
| 106 | 02 Oct 2000 | 1,507 | |||
| 95 | 02 Oct 2000 | 2,774 |
User Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 391 | 31 Oct 2012 | 707 | ||
| 673 | 07 Nov 2010 | 389 | ||
| 641 | 21 Apr 2010 | 389 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6259 | 11 Jul 2013 | 20,277 | ||
| 1385 | 07 Nov 2012 | 4,167 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DAC3283 IBIS Model | IBIS Model | ZIP | 16 KB | 24 May 2010 | 58 views |
Design Kits & Evaluation Modules (5)
| Name | Part# | Type |
|---|---|---|
| DAC3282 Evaluation Module | DAC3282EVM | Evaluation Modules & Boards |
| DAC3283 Evaluation Module | DAC3283EVM | Evaluation Modules & Boards |
| High Speed DAC to FMC (Xilinx) Header Adapter Card | FMC-DAC-ADAPTER | Evaluation Modules & Boards |
| Low Cost Pattern Generator Card | TSW1406EVM | Evaluation Modules & Boards |
| TSW2200EVM: Low Cost Portable Power Supply | TSW2200EVM | Evaluation Modules & Boards |
Software (1)
|
TSW3100 Design Package (ZIP 15830 KB ) 407 views, 10 Oct 2011 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| DAC3283EVM Software | DAC3283EVM-SW | Circuit Design & Simulation |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors. |
On-Line Training | On Demand |
|
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |

Cart 