Datasheet
- Quad-Channel, 16Bit, 1.25 GSPS Digital-To-Analog Converter (DAC) . (Rev. C)
(PDF , 1188 KB) 23 Aug 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DAC34H84IZAY | ACTIVE | -40 to 85 | 61.50 | 1ku | NFBGA (ZAY) | 196 | View | 160 | JEDEC TRAY (5+1) | 302 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC34H84IZAYR | ACTIVE | -40 to 85 | 60.00 | 1ku | NFBGA (ZAY) | 196 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | PDAC34H84IZAY | PREVIEW | -40 to 85 | Contact Distributor | NFBGA (ZAY) | 196 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC5688 | 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 2-channel 16-bit 800MSPS DAC with CMOS inputs |
| DAC3283 | Dual 16 bit 800MSPS Communications DAC | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 2-channel 16-bit 800MSPS DAC with LVDS inputs |
| TRF372017 | 300 MHz to 4.8GHz Quadrature Modulator with integrated wideband PLL/VCO | Broadband RF/IF & Digital Radio - IQ MODULATOR | |
| GC6016 | 1-48 Channel full featured DUC/DDC | WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS - WIDEBAND DIGITAL TRANSMIT AND RECEIVE SOLUTION | |
| GC5337 | Multi-Antenna Wideband Digital Transmit and Receive IC Solution | WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS - WIDEBAND DIGITAL TRANSMIT AND RECEIVE SOLUTION | |
| ADS62P49 | Dual Channel 14 Bit, 250 MSPS ADC with DDR LVDS & Parallel CMOS outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | |
| ADS41B49 | 14 bit 250MSPS Buffered Low Power ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | |
| CDCE62005 | 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO | Clock Generators - Low Jitter <1psec RMS |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1188 | 23 Aug 2012 |
Application Notes (10)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 735 | 14 Aug 2013 | 940 | |||
| 162 | 21 Feb 2013 | 752 | |||
| 317 | 18 Feb 2013 | 1,079 | |||
| 829 | 23 Oct 2012 | 1,706 | |||
| Multiple Files | 10 Jul 2012 | 2,755 | |||
| 420 | 26 Jan 2012 | 701 | |||
| 2132 | 29 Dec 2011 | 1,752 | |||
| 1310 | 24 May 2004 | 11,325 | |||
| 106 | 02 Oct 2000 | 1,507 | |||
| 95 | 02 Oct 2000 | 2,774 |
User Guides (4)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1605 | 30 Jun 2012 | 1,171 | ||
| ZIP | 3979 | 12 Jun 2012 | 814 | |
| 16575 | 03 May 2012 | 1,269 | ||
| 392 | 26 Mar 2012 | 975 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6259 | 11 Jul 2013 | 20,277 | ||
| 1385 | 07 Nov 2012 | 4,167 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| ZIP | 1580 | 03 Apr 2012 | 796 | |
| 1078 | 25 Apr 2011 | 1,282 | ||
| 1046 | 25 Apr 2011 | 688 |
Tools & Software
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DAC34H84/DAC34SH84 IBIS Model (Rev. A) | IBIS Model | ZIP | 92 KB | 04 May 2011 | 383 views |
| TINA-TI SPICE Models: Analog Interfacing Networks for DAC348x and Modulators | TINA-TI Spice Model | ZIP | 198 KB | 18 Jul 2013 | 265 views |
Design Kits & Evaluation Modules (10)
| Name | Part# | Type |
|---|---|---|
| ArriaV-TI-ADAPTER | ARRIAV-TI-ADAPTER | Evaluation Modules & Boards |
| Complete RF Signal Chain Evaluation Module | TSW30H84EVM | Evaluation Modules & Boards |
| DAC3482 Evaluation Module | DAC3482EVM | Evaluation Modules & Boards |
| DAC3484 Evaluation Module | DAC3484EVM | Evaluation Modules & Boards |
| DAC34H84 Evaluation Module | DAC34H84EVM | Evaluation Modules & Boards |
| DAC34SH84 Evaluation Module | DAC34SH84EVM | Evaluation Modules & Boards |
| High Speed DAC to FMC (Xilinx) Header Adapter Card | FMC-DAC-ADAPTER | Evaluation Modules & Boards |
| High Speed Data Capture and Pattern Generation Platform | TSW1400EVM | Evaluation Modules & Boards |
| Low Cost Pattern Generator Card | TSW1406EVM | Evaluation Modules & Boards |
| TSW2200EVM: Low Cost Portable Power Supply | TSW2200EVM | Evaluation Modules & Boards |
Software (3)
|
TSW308x EVM Software (Rev. B) (ZIP 123888 KB ) 3,448 views, 10 Jul 2012 |
||
|
DAC348x EVM Software GUI (Rev. B) (ZIP 105658 KB ) 1,120 views, 29 Feb 2012 |
||
|
TSW3100EVM GUI v2.7 (Rev. B) (ZIP 199990 KB ) 297 views, 10 Oct 2011 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| DAC348x EVM Installer Software | DAC348XEVM-SW | Plug-Ins |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors. |
On-Line Training | On Demand |
|
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |

Cart 