Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DAC5311IDCKR | ACTIVE | -40 to 125 | 0.55 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | DAC5311IDCKRG4 | ACTIVE | -40 to 125 | 0.55 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | DAC5311IDCKT | ACTIVE | -40 to 125 | 0.60 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | DAC5311IDCKTG4 | ACTIVE | -40 to 125 | 0.60 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | 139 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC6311 | 10bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. |
| DAC7311 | 12bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. |
| REF3040 | 4.096V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | |
| REF3140 | 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | |
| REF3240 | 4.096V 4ppm/Degrees C, 100uA SOT23-6 Series (Bandgap) Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | |
| XTR300 | Industrial Analog Current/Voltage Output Driver | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1968 | 07 May 2013 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,901 | |||
| 106 | 02 Oct 2000 | 1,353 | |||
| 95 | 02 Oct 2000 | 2,378 | |||
| 385 | 02 Oct 2000 | 2,687 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DAC5311 IBIS Model | IBIS Model | ZIP | 11 KB | 16 Aug 2010 | 58 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DAC7311 Evaluation Module | DAC7311EVM | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| DXP DAC Exerciser Program | DXP | Software |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart
