Product details

Resolution (Bits) 8 Number of DAC channels 4 Interface type I2C Output type Buffered Voltage Settling time (µs) 8 Features Cost Optimized, Low Power Reference type Ext Architecture String Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.188 Power consumption (typ) (mW) 1.5 Operating temperature range (°C) -40 to 105
Resolution (Bits) 8 Number of DAC channels 4 Interface type I2C Output type Buffered Voltage Settling time (µs) 8 Features Cost Optimized, Low Power Reference type Ext Architecture String Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.188 Power consumption (typ) (mW) 1.5 Operating temperature range (°C) -40 to 105
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Micropower Operation: 500 µA at 3 V VDD
  • Fast Update Rate: 188 kSPS
  • Per-channel Power-down Capability
  • Power-On Reset to Zero
  • 2.7 V to 5.5 V Analog Power Supply
  • 8-bit Monotonic
  • I²C™ Interface Up to 3.4 Mbps
  • Data Transmit Capability
  • On-Chip Output Buffer Amplifier, Rail-to-Rail Operation
  • Double-Buffered Input Register
  • Address Support for up to Four DAC5574s
  • Synchronous Update Support for up to 16 Channels
  • Operation From –40°C to 105°C
  • Small 10 Lead MSOP Package
  • APPLICATIONS
    • Process Control
    • Data Acquisition Systems
    • Closed-Loop Servo Control
    • PC Peripherals
    • Portable Instrumentation

I²C is a trademark of Philips Corporation.

  • Micropower Operation: 500 µA at 3 V VDD
  • Fast Update Rate: 188 kSPS
  • Per-channel Power-down Capability
  • Power-On Reset to Zero
  • 2.7 V to 5.5 V Analog Power Supply
  • 8-bit Monotonic
  • I²C™ Interface Up to 3.4 Mbps
  • Data Transmit Capability
  • On-Chip Output Buffer Amplifier, Rail-to-Rail Operation
  • Double-Buffered Input Register
  • Address Support for up to Four DAC5574s
  • Synchronous Update Support for up to 16 Channels
  • Operation From –40°C to 105°C
  • Small 10 Lead MSOP Package
  • APPLICATIONS
    • Process Control
    • Data Acquisition Systems
    • Closed-Loop Servo Control
    • PC Peripherals
    • Portable Instrumentation

I²C is a trademark of Philips Corporation.

The DAC5574 is a low-power, quad channel, 8-bit buffered voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC5574 utilizes an I²C compatible two wire serial interface supporting high-speed interface mode with address support of up to four DAC5574s for a total of 16 channels on the bus.

The DAC5574 uses VDD and GND to set the output range of the DAC. The DAC5574 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write takes place to the device. The DAC5574 contains a per-channel power-down feature, accessed via the internal control register, reducing the current consumption of the device to 200 nA at 5 V.

The low power consumption of this part in normal operation makes it ideally suited to portable battery operated equipment. The power consumption is less than 3mW at VDD = 5 V reducing to 1 µW in power-down mode.

TI offers a variety of data converters with I²C interface. See DACx57x family of 16/12/10/8 bit, single and quad channel DACs. Also see ADS7823 and ADS1100, 12-bit octal channel and 16-bit single channel ADCs.

The DAC5574 is a low-power, quad channel, 8-bit buffered voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC5574 utilizes an I²C compatible two wire serial interface supporting high-speed interface mode with address support of up to four DAC5574s for a total of 16 channels on the bus.

The DAC5574 uses VDD and GND to set the output range of the DAC. The DAC5574 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write takes place to the device. The DAC5574 contains a per-channel power-down feature, accessed via the internal control register, reducing the current consumption of the device to 200 nA at 5 V.

The low power consumption of this part in normal operation makes it ideally suited to portable battery operated equipment. The power consumption is less than 3mW at VDD = 5 V reducing to 1 µW in power-down mode.

TI offers a variety of data converters with I²C interface. See DACx57x family of 16/12/10/8 bit, single and quad channel DACs. Also see ADS7823 and ADS1100, 12-bit octal channel and 16-bit single channel ADCs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DAC43204 ACTIVE 8-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator 3mm × 3mm package with integrated reference

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DAC5574: Quad, 8-Bit, Low-Power, Voltage Output, I2C Interface DAC datasheet 08 Dec 2003
Application note A Basic Guide to I2C PDF | HTML 08 Nov 2022
User guide DAC7571/4, DA6571/4, DAC5571/4, DAC8571 EVM (Rev. A) 05 Feb 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC7574EVM — DAC7574 Evaluation Module

This EVM features one of the following digital-to-analog converter (DACs); the DAC7574, DAC7571, DAC6564, DAC6571, DAC5574, DAC5571 and DAC8571. The board provides a quick and easy way to evaluate the functionality and performance of these high-resolution I2C-input DACs. Although the EVM supports (...)

User guide: PDF
Not available on TI.com
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VSSOP (DGS) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos