Datasheet
- DAC5574: Quad, 8-Bit, Low-Power, Voltage Output, I2C Interface DAC
(PDF , 1042 KB) 08 Dec 2003 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DAC5574IDGS | ACTIVE | -40 to 85 | 3.10 | 1ku | VSSOP (DGS) | 10 | View | 80 | TUBE | 1K - 5K | 1k quantity lead time: In stock | | DAC5574IDGSG4 | ACTIVE | -40 to 85 | 3.10 | 1ku | VSSOP (DGS) | 10 | View | 80 | TUBE | 263 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC5574IDGSR | ACTIVE | -40 to 85 | 2.55 | 1ku | VSSOP (DGS) | 10 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC5574IDGSRG4 | ACTIVE | -40 to 85 | 2.55 | 1ku | VSSOP (DGS) | 10 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC6574 | 10-bit, Quad, Digital-to-Analog Converter with I2C interface | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 10-bit equivalent device |
| DAC7574 | 12-Bit Quad Voltage Output Digital-to-Analog Converter w/ I2C Interface | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 12-bit equivalent device |
| DAC8574 | Low-Power Quad Rail-To-Rail Output 16-Bit I2C Input DAC | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 16-bit equivalent device |
| DAC6573 | 10-Bit, Quad DAC with I2C Interface | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 10-bit equivalent device |
| DAC7573 | Quad, 12-Bit, 10us, Digital-to-Analog Converter with I2C Digital Interface | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 12-bit equivalent device |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE TO CURRENT TRANSMITTER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1042 | 08 Dec 2003 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,325 | |||
| 106 | 02 Oct 2000 | 1,507 | |||
| 95 | 02 Oct 2000 | 2,774 |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DAC7574 Evaluation Module | DAC7574EVM | Evaluation Modules & Boards |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors. |
On-Line Training | On Demand |
|
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |

Cart 