Datasheet
- Dual 10 Bit 275 MSPS Digital-to-Analog Converter (Rev. C)
(PDF , 673 KB) 29 Nov 2010 - View All Technical Documents
Special Note
Maximum voltage between AVDD and DVDD for the DAC5652, DAC5662 and DAC5672 is -0.5V to 0.5V. Maximum voltage between AVDD and DVDD for the DAC5652A, DAC5662A and DAC5672A is -4.0V to 4.0V
Special Note
Maximum voltage between AVDD and DVDD for the DAC5652, DAC5662 and DAC5672 is -0.5V to 0.5V. Maximum voltage between AVDD and DVDD for the DAC5652A, DAC5662A and DAC5672A is -4.0V to 4.0V
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DAC5652IPFB | ACTIVE | -40 to 85 | 9.40 | 1ku | TQFP (PFB) | 48 | View | 250 | JEDEC TRAY (5+1) | >5K | 1k quantity lead time: In stock | | DAC5652IPFBG4 | ACTIVE | -40 to 85 | 9.40 | 1ku | TQFP (PFB) | 48 | View | 250 | JEDEC TRAY (5+1) | 749 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | DAC5652IPFBR | ACTIVE | -40 to 85 | 8.15 | 1ku | TQFP (PFB) | 48 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | DAC5652IPFBRG4 | ACTIVE | -40 to 85 | 8.15 | 1ku | TQFP (PFB) | 48 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | Clock Jitter Cleaners - Single-Loop PLL | Recommended clocking solution, providing low jitter clock outputs to maximize converter performance |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 673 | 29 Nov 2010 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 829 | 23 Oct 2012 | 1,706 | |||
| 244 | 10 Nov 2008 | 992 | |||
| Multiple Files | 21 Jun 2005 | 1,240 | |||
| 1310 | 24 May 2004 | 11,325 | |||
| 106 | 02 Oct 2000 | 1,507 | |||
| 95 | 02 Oct 2000 | 2,774 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DAC5652 IBIS Model | IBIS Model | ZIP | 7 KB | 20 Sep 2005 | 60 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| DAC5652 evaluation module | DAC5652EVM | Evaluation Modules & Boards |
| TSW2200EVM: Low Cost Portable Power Supply | TSW2200EVM | Evaluation Modules & Boards |
Software (2)
|
IBIS model for DAC5652 (IBS 11 KB ) 83 views, 09 Jun 2008 / zip |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Wideband Comp Current Output DAC to SE Interface: Impr Matching for Gain & Compliance Volt Swing | MATCHGAIN-CALC | Calculation Tools |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors. |
On-Line Training | On Demand |
|
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |

Cart 