Datasheet
- 16-Bit 1.0 GSPS 2x-4x Interpolating Dual-Channel DAC Converter . (Rev. D)
(PDF , 2140 KB) 25 Feb 2011 - View All Technical Documents
Related End Equipment
- High-Speed Data Acquisition and Generation
- Military: Radar/Sonar
- Point-to-Point Microwave Backhaul
- Signal/Waveform Generator
- Software Defined Radio (SDR)
- Vector Signal Analyzer
- Vector Signal Generator
- Wireless Communications Tester
- Wireless Infrastructure: Direct Conversion RX/TX
- Wireless Infrastructure: Heterodyne RX/TX
- Wireless Infrastructure: Hi-Perf WiMAX 802.16, 2.5-3.5GHz BTS RX/TX
- Wireless Infrastructure: WCDMA & CDMA2000 4/8-Carrier, Receive Diversity RX/TX
- Wireless Repeater
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | DAC5682ZIRGC25 | ACTIVE | -40 to 85 | 36.95 | 1ku | VQFN (RGC) | 64 | View | 25 | 25 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | DAC5682ZIRGCR | ACTIVE | -40 to 85 | 31.95 | 1ku | VQFN (RGC) | 64 | View | 2000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | DAC5682ZIRGCRG4 | ACTIVE | -40 to 85 | 31.95 | 1ku | VQFN (RGC) | 64 | View | 2000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | DAC5682ZIRGCT | ACTIVE | -40 to 85 | 33.45 | 1ku | VQFN (RGC) | 64 | View | 250 | >5K | 1k quantity lead time: In stock | | DAC5682ZIRGCTG4 | ACTIVE | -40 to 85 | 33.45 | 1ku | VQFN (RGC) | 64 | View | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO/XTAL OUTPUT | Recommended clocking solution, providing low jitter clock outputs to maximize converter performance |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2140 | 25 Feb 2011 |
Application Notes (11)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 754 | 17 Feb 2012 | 334 | |||
| 166 | 30 Apr 2010 | 1,440 | |||
| Multiple Files | 14 Jul 2009 | 924 | |||
| Multiple Files | 14 Jul 2009 | 826 | |||
| 244 | 10 Nov 2008 | 1,704 | |||
| 424 | 08 Jun 2008 | 1,491 | |||
| 2261 | 02 Jun 2008 | 1,374 | |||
| 1310 | 24 May 2004 | 13,560 | |||
| 106 | 02 Oct 2000 | 1,002 | |||
| 95 | 02 Oct 2000 | 2,367 | |||
| 385 | 02 Oct 2000 | 3,281 |
User Guides (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 10193 | 27 Sep 2011 | 1,649 | |||
| 2528 | 20 Apr 2011 | 862 | |||
| 2068 | 27 May 2008 | 1,024 | |||
| 12273 | 16 Jan 2008 | 1,649 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DAC5681, DAC5681Z, DAC5682Z IBIS Model (Rev. A) | IBIS Model | (Multiple Files) | 11 Aug 2008 | 144 views | |
Design Kits & Evaluation Modules (8)
| Name | Part# | Type |
|---|---|---|
| DAC5681 Evaluation Module | DAC5681EVM | Development Boards/EVMs |
| DAC5681Z Evaluation Module | DAC5681ZEVM | Development Boards/EVMs |
| DAC5682Z Evaluation Module | DAC5682ZEVM | Development Boards/EVMs |
| GC5325 System Evaluation Kit | GC5325SEK | Development Boards/EVMs |
| High Speed DAC to FMC (Xilinx) Header Adapter Card | FMC-DAC-ADAPTER | Development Boards/EVMs |
| High Speed Data Capture and Pattern Generation Platform | TSW1400EVM | Development Boards/EVMs |
| TRF3703-17 Evaluation Module | TRF3703-17EVM | Development Boards/EVMs |
| TSW3100 Pattern Generator Module | TSW3100EVM | Development Boards/EVMs |
Software & Development Tools (2)
|
TSW3100EVM GUI v2.7 (Rev. B) (ZIP 199990 KB ) 432 views, 10 Oct 2011 |
||
|
DAC5682 LPF Calculator (ZIP 33 KB ) 174 views, 04 Jun 2008 |
Reference Designs (1)
| Description | Part# | Company |
|---|---|---|
| TSW3070 High Speed DAC with Amplifiers Demonstration Kit | TSW3070EVM | Texas Instruments |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



